Skip to content
Menu Close
Home > Products > Portable Power > Cables > Quad Box Stringer

Quad Box Stringer

This handy stringer was designed by our engineers to work hard and never come apart. It consists of three rubber outlet boxes which run on three independent circuits. The receptacles within each box are available in GFCI or Edison-style duplex, or a combination of the two. The bonding assembly eliminates heat and resistance buildup, and for your safety each quad box is tested to full ampacity prior to shipment. SOOW multi-conductor cable with 20A/30A NEMA male and female ends.

We also offer quad box extension coil that can be custom cut to any length for your desired project. Contact us to learn more.

Related Products

Power Distribution Panels

The Trystar Power Distribution Panel is built like a tank, from its stainless steel or aluminum enclosure to its heavy duty roll cage. All the components are top of the line. Over the years it has been tested by hard rental and industrial usage, and it has passed with flying…

Entertainment Style Transformer

The Trystar Entertainment Transformer is protected by a hefty powder coated cage that can be customized with your company colors. And talk about portability: this unit features lifting points, fork pockets and lockable casters, making it easily transportable for any entertainment application. Product Specifications Size Range 45kVA – 500kVA, step…

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close