Generator Cable
Trystar Generator Cable is designed to carry the maximum amount of power across the greatest distances on site. It is built to true AWG standards and complies with multiple listing agency requirements. We apply an inner insulation layer in a contrasting color designed to alert you to cuts, nicks and excessive wear on the outer insulation jacket. Trystar single conductor power cable is available in sizes ranging from 80-405A in a range of colors. We can also apply stripes and custom printing on every foot of your cable for safety and theft reduction. Our cable has earned its reputation for rugged reliability in the unforgiving world of rental and industrial applications.
DESCRIPTION
Trystar brand UL (2000V) / C(UL) (600V) Listed generator cable is constructed with a 30 AWG. extra flexible Class K (ASTM-B) bare, annealed electrolytic copper. It is equipped with an added inner jacket for your safety. This separator is extruded in a high contrast color and applied between the conductor and outer sheath for increased insulation, added flexibility, and allows you to easily identify damage or wear. The outer jacket TYPE PPE (FT5) provides oil, water, acid, gas, ozone, resistance, flame retardant, durability and extreme flexibility at all operating temperatures. Manufactured to (UL) and c(UL) standard 1650, MSHA Listed, RoHS Compliant, and surpasses NEC 400 requirements and may be used in any application where Type W, G, or G-GC cable is used.
CONSTRUCTION
Rope stranded copper conductor with a colored safety separator. Insulation is composed of water, acid, ozone and chemical resistant elastomer rubber compound.
SAMPLE PRINT
TRYSTAR AWG 4/0 UL/C(UL) MSHA TRYSTAR.COM MADE IN USA FT ><
TEMPERATURE RATING
-45°C TO +90°C
USE
Designed to provide a safe and reliable connection from a power source (generator, utility, etc.) to a load (distribution panel, building, etc.).