Trystar Stage and Lighting Cable has been tested and proven at huge events such as the Bonaroo musical festival, the Ryder Cup and the Super Bowl. It has withstood extreme cold, withering heat, heavy rain and direct sunlight. It features an internal insulation layer in a high contrast color that is designed to pinpoint any damage or wear to the outer insulation jacket. This cable is a proven winner, and is listed for both indoor and outdoor use.

DESCRIPTION

Trystar brand UL / C(UL) Listed 600V stage & lighting entertainment cable (E-234353 UL; E-204219 C(UL)) displays excellent durability and flexibility under the most challenging operating conditions. It is furnished with a 30 ga. extra flexible Class K (ASTM-B) bare, annealed electrolytic copper. A water-resistant safety insulator separates the outer sheath, which is composed of a –49°C to +105°C tested to –30°C +90°C elastomer compound (FT-5). The cable is RoHS compliant and will withstand abrasion, extreme temperatures, and long periods of immersion in water, oil or acid. It is UL rated at 600 volts for Type SCE and it is C(UL) rated at 600 volts for Type PPC/TPE. Special care and consideration was given in the manufacture of this product to provide long-term, quality performance at all operating temperatures. 75°C wet is based on immersion of the cables. For use in accordance with NEC Articles 520, 530, and CEC. Passes vertical flame test per UL854 (service entrance cable). Listed for indoor and outdoor use.

CONSTRUCTION

Rope stranded copper conductor with a colored safety separator. Insulation is composed of water, acid, ozone and chemical resistant elastomer rubber compound.

SAMPLE PRINT

TRYSTAR AWG 2 UL TRYSTAR.COM MADE IN USA >< FT

TEMPERATURE RATING

–49°C to +105°C (UL Tested to –30°C to +90°C)

USE

Designed for use in motion picture, television studios, theaters and similar locations.

trystar Stage and Lighting Cable