Horizontal I-Line
Designed to safely distribute power between 400A and 800A, the Trystar Horizontal I-line is a real workhorse. It is easy to move, thanks to its strong cage, cart design and handy fork pockets, making it a great option for temporary and emergency power needs like medical testing/screening centers and temporary hospitals. It also fits through doors and onto elevators. Customizable with your company colors and logo, and strong enough to withstand rental and industrial use.
AMPERAGE RANGE
400A-800A
VOLTAGE OPTIONS
120/240V, 120/240V Delta, 208Y/120V, 480V, 480Y/277V, 600V
INPUT OPTIONS
16 series panel mounts, hardwire, and more
OUTPUT OPTIONS
Variety of receptacles, 16 series panel mounts, and wide range of breakers
OTHER FEATURES
UL 50 Listed, UL 1640 Listed and/or C-ETL/ETL 1640 Listed, NEMA 3R or NEMA 4X, all aluminum construction or all stainless steel construction, heavy-duty cage with wheels, custom powder coat, custom UV-printed graphics, made in USA