In situations that demand a significant amount of power, anywhere from 400A up to 3000A, the Trystar Vertical I-line can handle the job. It’s equipped with lifting hooks and fork pockets to help you wrangle it into position. These units are built tough and will stand up to heavy rental and industrial use, and can support temporary and emergency power needs for pandemic response, mass casualty disasters and other urgent needs, including medical testing/screening centers and temporary hospitals.

The Trystar Vertical I-lines feature a hard bus rather than internal cables, are UL tested and offer extra space for additional breakers if you need them. Customizable with your company colors and logo.

AMPERAGE RANGE

400A-3000A

VOLTAGE OPTIONS

120/240V, 120/240V Delta, 208Y/120V, 480V, 480Y/277V, 600V

INPUT OPTIONS

16 series panel mounts, hardwire, and more

OUTPUT OPTIONS

Variety of receptacles, 16 series panel mounts, and wide range of breakers

OTHER FEATURES

UL 50 Listed, UL 1640 Listed and/or C-ETL/ETL 1640 Listed, NEMA 3R or NEMA 4X, all aluminum construction or all stainless steel construction, heavy-duty cage with forklift pockets and lifting eyes, custom powder coat, custom UV-printed graphics, made in USA

Documentation

Vertical I-Line

Complementary Cable