Vertical I-Line
In situations that demand a significant amount of power, anywhere from 400A up to 3000A, the Trystar Vertical I-line can handle the job. It’s equipped with lifting hooks and fork pockets to help you wrangle it into position. These units are built tough and will stand up to heavy rental and industrial use, and can support temporary and emergency power needs for pandemic response, mass casualty disasters and other urgent needs, including medical testing/screening centers and temporary hospitals.
The Trystar Vertical I-lines feature a hard bus rather than internal cables, are UL tested and offer extra space for additional breakers if you need them. Customizable with your company colors and logo.
AMPERAGE RANGE
400A-3000A
VOLTAGE OPTIONS
120/240V, 120/240V Delta, 208Y/120V, 480V, 480Y/277V, 600V
INPUT OPTIONS
16 series panel mounts, hardwire, and more
OUTPUT OPTIONS
Variety of receptacles, 16 series panel mounts, and wide range of breakers
OTHER FEATURES
UL 50 Listed, UL 1640 Listed and/or C-ETL/ETL 1640 Listed, NEMA 3R or NEMA 4X, all aluminum construction or all stainless steel construction, heavy-duty cage with forklift pockets and lifting eyes, custom powder coat, custom UV-printed graphics, made in USA