Series 2400 Modular Rectifier (6 V - 600 VDC, 37 A - 36,000 A) Water-Cooled The Series 2400 is a modular, water-cooled, primary SCR, DC power supply. The Series 2400’s modular configuration provides…
Series 1800 Modular Rectifier (6 V - 600 VDC, 37 A - 36,000 A) Air-Cooled The Series 1800 is a modular, air-cooled, primary SCR, DC power supply. The Series 1800’s modular configuration provides…
Series 70 AutoCoat MAC Rectifier (100 V - 450 VDC, 200 A - 400 A) Our Series 70 AutoCoat rectifier has a front access, single transformer, secondary thyristor design, which can be used as both…
Series 50 Rectifier (100 V - 1000 VDC, 500 A - 5,000 A) The Series 50 is a secondary SCR, single transformer, DC power supply (rectifier) for e-coating, anodizing, and other…
Series 30 Rectifier (6 V - 100 VDC, 500 A - 10,000 A) The Series 30 is a primary SCR, single transformer, DC power supply for low voltage plating/anodizing applications. It…