Medium Voltage Cable
This cable is used for medium voltage generator applications, or in the utility world to bypass from one conductor to another while they are energized. Trystar Medium Voltage cables are manufactured and assembled by certified Master Electricians to ensure a safe installation.
- Medium Voltage Cable Products
- SH Flexible Cable
- Dead-Break Assembly
SH Flexible Cable

- Description: Trystar brand SH Flexible cable is furnished with an annealed flexible stranded tin-coated copper (Class K) in accordance with ASTM B-172 and ICEA S. The conductor is shielded with a semi-conducting tape and layer over the conductor. Insulated with ethylene-propylene rubber (EPR), that is then shielded by a semi-conducting and composite tinned copper/nylon braid and coated with a heavy-duty thermosetting poly-chloroprene jacket. It exhibits excellent ozone, sun, flame, oil, and heat resistance, resists abrasion and is flexible in cold weather to -40°C.
- Construction: Annealed flexible stranded tin-coated copper Class K in accordance with ASTM B-172 and ICEAS shielded with a semi-conducting tape and layer over the conductor. Insulated with Ethylene-propylene rubber (EPR) shielded with a semi-conducting and composite tinned copper/nylon braid and coated with a heavy-duty thermosetting poly-chloroprene jacket.
- Use: Designed for use on mobile substation equipment and for other industrial applications.