Company Switch
The “company switch” has been in the entertainment industry for many years. You typically see these in concert halls, school auditoriums, and large convention centers. They give the entertainer the ability to connect their own portable power panels to “house power.” We offer a flush mount unit, powder coated to match the wall color it will be installed on, which is our key selling point.
- Company Switch Products
- Company Switch
Company Switch

- Amperage range: 100A-400A
- Voltage options: 120/240V, 120/240V Delta, 208Y/120V, 480V, 480Y/277V, 600V
- Features: UL 50 Listed, ETL/C-ETL 1008 Listed, NEMA 3R or NEMA 4X, all aluminum construction or all stainless steel construction, phase rotation monitor, silver plated copper busbar, protective caps on all panel mounts to prevent accidental contact, padlockable swinging front door, Trystar rake theft reduction system, bottom hinged door will not open unless main door has been opened, custom powder coat, custom UV-printed graphics, made in USA
- Available options: Variety of breakers, Kirk Key interlock, wall-mount, flush-mount or padmount enclosure, two-wire auto start, battery charger duplex receptacle, battery charger GFCI receptacle, block heater receptacle, 50A twist-lock receptacle, 100% ground, SCADA terminal port, extra-depth for additional conduit access, listed monitoring device, strip heater & thermostat, surge protection device, load dump receptacle, utility light, alarm, custom lug sizing, and more