Dual-Purpose Generator Docking Station

Our dual purpose docking station fits seamlessly into any new/remodel project. This unit sits right next to a permanent generator and the respective ATS. The end user can connect a portable generator and/or a load bank simultaneously. Once again, saving time and labor when service work needs to be done to the permanent generator, eliminating the amount of cable that has to be hard wired into the main breaker. On the most standard dual purpose docking station, we use the industry standard kirk key mechanism to transfer the power from permanent generator to portable. These are field installable with a quick and easy two bolt system.

CONTACT A REPRESENTATIVE TO START BUILDING YOURS TODAY

Related Products