Welding Rack
Our welding racks are built with the end user in mind, customized to your specific needs and designed to last many years in the field. They can house anywhere from two to twelve different machines. We are constantly innovating and improving these units in order to save you money and valuable space on your job site. We have the technology and expertise to design the welding rack that’s perfect for you – whether you’re shopping for one or one hundred.
- Welding Rack Products
- Welding Rack
- Roof-Mounted Transformer
Welding Rack

- Size range: 2-pack rack – 12pack rack
- Input options: Cord grip, hardwire, and more
- Output options: Variety of receptacles, hardwire, and more
- Other features: UL 50 Listed, UL 1640 Listed and/or C-ETL/ETL 1640 Listed, NEMA 3R or NEMA 4X, voltage selector switch from 208V-480/600V, adapts to fit Miller, Lincoln, ESAB, and Thermadyne welders, durable steel construction, custom powder coat, custom UV-printed graphics, made in USA
Roof-Mounted Transformer

- Size range: 5-9kVA
- Input options: Cord grip, 16 series panel mounts, hardwire, and more
- Output options: Variety of receptacles, 16 series panel mounts, hardwire, and more
- Other features: Primary and secondary breakers, three phase or single phase, UL 50 Listed, UL 1640 Listed and/or C-ETL/ETL 1640 Listed, NEMA 3R or NEMA 4X, sits on roof of weld rack, provides power for existing rack as well as feeding power to additional rack downstream without expanding footprint of rack, durable steel construction, custom powder coat, custom UV-printed graphics, made in USA