Trystar Power Distribution Panel Resources

Look for additional information and resources about setting up and connecting to a Trystar Power Distribution Panel coming soon. If you have questions in the meantime, please contact the Trystar team.

  • Power Distribution Panel (400A Spider Panel or 400A Distribution Panel)
  • 200A – 400A range

AMPERAGE RANGE
200A – 400A

VOLTAGE OPTIONS
120/240V, 120/240V Delta, 208Y/120V, 480V, 480Y/277V, 600V

INPUT OPTIONS 
16 series male panel mounts, cord grip, and more

OUTPUT OPTIONS 
50A California-style receptacle, 16 series female panel mounts, cord grip, GFCI receptacle, duplex receptacle, NEMA L5-30 receptacle, NEMA L6-30 receptacle, NEMA L14-30 receptacle, 30A RV receptacle, 50A RV receptacle, and more

OTHER FEATURES 
UL 50 Listed, UL 1640 Listed and/or C-ETL/ETL 1640 Listed, NEMA 3R or NEMA 4X, all aluminum construction or all stainless steel construction, heavy duty tilt and roll cage with wheels, custom powder coat, custom UV-printed graphics, made in USA.

Click here for more details and specs, including downloads.

Trystar Power Distribution Panel