Pin and Sleeve Cable
Like all Trystar cable, our Pin and Sleeve cable is manufactured to American Wire Guage standards and features an inner insulation layer in a contrasting color designed to alert you to cuts, nicks and excessive wear on the outer insulation jacket. The insulation itself is designed to withstand the rigors of rental and industral usage and exposure to heat and cold, water, oil, acid and gas. Trystar industrial cable assemblies are available in cable types SOOW, Type W, G, GGC, in 30A, 60A, 100A, 200A, 400A including mil-spec and European amperages.