Skip to content
Menu Close
Home > Products > 100A – 400A Power Distribution Panels

100A – 400A Power Distribution Panels

When reliable power is required, the Trystar Power Distribution Panel (100-400A) keeps the operation moving. From construction sites to disaster recovery efforts, it ensures your crew can work without interruption—no matter the conditions.

Built to handle the toughest environments, it protects your team and your equipment while keeping you compliant with safety standards. Its portable, stackable design means less hassle getting power where you need it, and faster setup so projects start on time.

With the flexibility to adapt to any power need, the Power Distribution Panel helps you cut downtime, reduce labor costs, and stay in control—even when the unexpected happens. For rental fleets, custom branding adds visibility and organization, making every panel easy to track and deploy.

previous arrow
next arrow

Features

  • Designed for Reliable Power Anywhere – Our Portable Power Distribution Panels deliver safe, high-capacity electrical distribution wherever it’s needed—construction sites, events, film sets, industrial facilities, or emergency response. With a rugged, weather-resistant design, they ensure uninterrupted performance in demanding environments.
  • Engineered for Safety & Compliance – Equipped with GFCI protection, circuit breakers, and heavy-duty enclosures, these panels meet OSHA, NEC, and UL standards. That means fewer risks, less downtime, and full regulatory compliance on every job.
  • Adaptable to Your Needs – Configurable inputs and outputs support a wide range of voltages, connectors, and receptacle types—ensuring seamless compatibility with your existing power infrastructure and equipment.
  • Fast Setup, Maximum Efficiency – Centralized distribution reduces cable clutter, speeds installation, and minimizes labor costs. Crews can power up tools, lighting, and machinery in minutes—keeping projects on schedule.
  • Manufactured to Last – Constructed from industrial-grade materials with corrosion-resistant finishes, these panels are designed to withstand years of heavy use, harsh weather, and rough handling.

Specifications

  • Amperage Range: 100A – 400A
  • Voltage Options: 120/240 V, 208Y/120 V
  • Input Options: 16-series male panel mounts 
  • Output Options: Multiple receptacles: 50A California-style, 20A GFCI, duplex, NEMA L5-30/L6-30/L14-30, RV receptacles, etc.
  • Construction & Enclosure: Heavy-duty roll cage, stainless steel or aluminum enclosure, NEMA 3R 
  • Certifications: UL 50, UL 1640, C-ETL/ETL Listed 

Documentation

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Construction

Trystar provides reliable power distribution solutions for the construction industry, including custom panels, cable assemblies, renewable power, and portable boxes to keep job sites powered and operational.

Disaster Response Restoration

We provide emergency power solutions that are trusted by businesses, cities, counties, and states to provide consistent, reliable and uninterrupted power in both the preparation and aftermath of natural disasters.

Entertainment / Events

From concerts to festivals, our versatile power solutions will keep every piece of your equipment seamlessly running for the duration of the event.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Customer Satisfaction Survey
Close