Skip to content
Menu Close
Home > Products > Generator Mounted Breaker​

Generator Mounted Breaker​

Trystar Custom Generator Mounted Circuit Breaker Switchboards (GMCB Series) are tailored circuit protection solutions, and help increase safety, reliability, and efficiency in power plants, industrial, and mission-critical environments. Generator-mounted circuit breakers are protective devices installed directly on a generator’s frame, helping protect the generator from damage caused by short circuits and overloads. Customize each Trystar unit to match its application needs, including the number of breakers, trip types, and the specific generator it mounts on. The cabinet paint will match the generator set and replace the factory-provided output breaker.

Angled view of a gray industrial electrical switchgear cabinet with a central breaker panel and warning sticker on a white background.
previous arrow
next arrow

Features

  • Brand Specific Generator Mounted Enclosed Circuit Breaker – Custom-engineered to meet specific generator manufacturer mounting specifications and electrical requirements, ensuring direct compatibility with the specified generator set. 
  • Matched Paint to Manufacturers Gen Set – Factory-matched paint color creates a professional, unified look that blends with the generator manufacturer’s finish, maintaining a cohesive appearance important for visible installations in commercial buildings, hospitals, and data centers. 
  • Cabinet Mounted Directly to Generator – Direct mounting to the generator set eliminates separate enclosure foundations and conduit runs, reducing installation labor and materials while keeping breaker protection immediately adjacent to the power source for code compliance.
  • Custom Configured Units – Configure the exact number of breakers, trip settings, and protection types needed for each installation, which supports a wide variety of load requirements and protection systems without over-buying oversized packages or multiple separate enclosures. 
  • Replaces Factory-Provided Output Breaker – Upgrades or replaces original factory breakers with custom-built alternative with multiple circuits, different trip characteristics, or higher capacities for greater flexibility that meets exact application requirements. 
  • 100–5000 Amp Range – Offers a wide amperage selection, from small standby generators through large industrial gen sets, ensuring proper overcurrent protection is properly and safely sized. 
  • Up to 600 Volts Rating – Supports standard generator voltages, including 208V, 240V, 480V, and 600V systems for safe operation across commercial and industrial generator applications.

Specifications

  • Product: Custom Generator Mounted Circuit Breaker 
  • Series: GMCB Series 
  • Brand Specific Generator Mounted Enclosed Circuit Breaker: Yes 
  • Matched Paint to Manufacturers Gen Set: Yes 
  • Cabinet Mounted Directly to Generator: Yes 
  • Custom Configured: Yes 
  • Number of Breakers: Custom 
  • Trip Types: Custom 
  • Replaces Factory-Provided Output Breaker on Genset: Yes 
  • Amp Range: 100–5000A 
  • Voltage:  Up to 600 Volts

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Customer Satisfaction Survey
Close