P600 EZ-Swap Chargers
Trystar P600 EZ-Swap Chargers are a reliable DC power source, simplifying installation, maintenance, and operation across a wide range of substation applications. Hot-swappable chargers provide a 10-minute mean time to repair (MTTR) to give technicians a window to safely replace or upgrade modules without shutting down the system. With up to three 5 kW modules and up to 105A at 125 Vdc, the compact P600 EZ-Swap Chargers offer comprehensive alarms, rapid serviceability, and advanced touchscreen control. Its modular design ensures continuous operation, reduces emergency failures, and delivers efficient battery care with future-ready expandability.
Features
- Compact High-Frequency Design – High-frequency technology cuts size and weight by up to 80% compared to traditional chargers, freeing valuable panel and floor space while simplifying handling and mounting in space-constrained locations.
- Modular Redundancy – Each module operates independently, maintaining power to critical loads to help prevent single-point failures, keeping batteries charged and systems running even when one component needs replacement or the main controller fails.
- Fast Module Replacement – Hot-swappable design allows modules and controllers to be replaced in under 10 minutes without shutting down the system, keeping critical loads continuously powered, minimizing downtime.
- Touchscreen Interface – Streamlines configuration and simplifies diagnostics through an intuitive, interactive display and easy-to-read menus.
- Flexible Installation – One universal wall-mounted cabinet handles up to three modules (5A to 105A) and fits standard 19″ and 23″ relay racks, eliminating custom enclosures and simplifying integration into existing substations.
- Advanced Alarm System – Comprehensive and easy-to-understand fault detection with factory-activated and customer-enabled alarms is individually configurable for threshold levels, time delays, latching behavior, and relay assignment, providing precisely tailored monitoring while reducing false alarms.
- Future-Ready Architecture – Field-upgradeable control board allows new added features without replacing hardware, while four digital inputs can expand sensors or control functions as system requirements evolve.
- Expandable Power Options – Start with the capacity that fits today and add modules when load needs increase or backup requirements demand N+1 redundancy, minimizing upfront costs while maintaining scalable flexibility within the same cabinet.
Specifications
Output Current & Input Current Specifications
| 1ph Model No. | P600-1-24-65 / P600-1-24-130 / P600-1-24-200 / P600-1-48-65 / P600-1-48-130 / P600-1-48-200 / P600-1-125-35 / P600-1-48-70 / P600-1-48-105 |
| 3ph Model No. | P600-3-24-65 / P600-3-24-130 / P600-3-24-200 / P600-3-48-65 / P600-3-48-130 / P600-3-48-200 / P600-3-125-35 / P600-3-48-70 / P600-3-48-105 |
24Vdc Models
| 1ph Model No. | 3ph Model No. | Output current | Input current at 120* | 208 (1ph) | 240 (1ph) | 208 (3ph) | 240 (3ph) |
|---|---|---|---|---|---|---|---|
| P600-1-24-65 | P600-3-24-65 | 65 | 17.5 | 10.1 | 8.7 | 5.8 | 5.0 |
| P600-1-24-130 | P600-3-24-130 | 130 | 34.9 | 20.1 | 17.5 | 11.6 | 10.1 |
| P600-1-24-200 | P600-3-24-200 | 200 | 53.7 | 31.0 | 26.9 | 17.9 | 15.5 |
48Vdc Models
| 1ph Model No. | 3ph Model No. | Output current | Input current at 120* | 208 (1ph) | 240 (1ph) | 208 (3ph) | 240 (3ph) |
|---|---|---|---|---|---|---|---|
| P600-1-48-65 | P600-3-48-65 | 65 | 34.9 | 20.1 | 17.5 | 11.6 | 10.1 |
| P600-1-48-130 | P600-3-48-130 | 130 | 69.8 | 40.3 | 34.9 | 23.3 | 20.2 |
| P600-1-48-200 | P600-3-48-200 | 200 | 107.4 | 62.0 | 53.7 | 35.8 | 31.0 |
125Vdc Models
| 1ph Model No. | 3ph Model No. | Output current | Input current at 120* | 208 (1ph) | 240 (1ph) | 208 (3ph) | 240 (3ph) |
|---|---|---|---|---|---|---|---|
| P600-1-125-35 | P600-3-125-35 | 35 | 30.0 | 26.9 | 23.3 | 15.5 | 13.5 |
| P600-1-48-70 | P600-3-48-70 | 70 | 60.0 | 53.8 | 46.7 | 31.1 | 26.9 |
| P600-1-48-105 | P600-3-48-105 | 105 | 90.0 | 80.8 | 70.0 | 46.6 | 40.4 |
Documentation
Product Brochures
Support
Services
Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts
Website: https://www.trystar.com/services/request-for-services/
Phone: 507-333-3990,1
Email: services@trystar.com
Sales Support
Quotes, lead times, and general product questions
Website: https://www.trystar.com/contact/
Phone: 507-333-3990,2



