Skip to content
Menu Close
Home > Products > Company Switch

Company Switch

Trystar Company Switch products provide reliable auxiliary power distribution and control for commercial and industrial applications. Available in 100–1200 amp ranges with selectable 208–240 or 480 volt configurations, these switches are pre-wired and housed in NEMA 3R enclosures for indoor and outdoor use. Featuring color-coded Cam-Lok receptacles, Eaton rotary disconnect control, and interlocked safety doors, they enable fast, secure connection to generator and transfer systems during outages. Designed for ease of installation and operation, these company switches help streamline power restoration while maintaining safety and efficiency.

Grey electrical control panel with four color-coded push buttons (brown, orange, yellow, green) and an 'Emergency' label on the front panel, plus safety stickers on top.
previous arrow
next arrow

Features & Benefits

  • NEMA 3R Enclosure – Provides protection against moisture, rain, sleet, ice, and environmental hazards, supporting both indoor and outdoor use.
  • Amp and Voltage Configurations – Available in 100–1200 amp ranges with 208–240 and 480 volt options, allowing alignment with specific power requirements.
  • Cam-Lok Receptacles – Color-coded male and female receptacles simplify connections and reduce installation confusion for faster setup.
  • Eaton Rotary Disconnect – Enables safe and quick disengagement of power, improving operational safety during emergency or maintenance scenarios.
  • Interlocked Safety Doors – Cam-Lok drop-down door is interlocked with the main enclosure door to help prevent unsafe access during operation.
  • Pre-Wired Design – Ships pre-wired and kitted for installation, reducing setup time and helping ensure consistent connections.
  • Security Latching System – Pad-lock capable quarter turn latches help prevent tampering or unauthorized access to the unit.
  • Power Status Indicator – Red LED “Power On” pilot light provides clear visual confirmation of system status for safer operation.

Specifications

  • Amp Range – 100-1200 amp
  • Voltage Options – 208-240 and 480 volt
  • Enclosure Type – NEMA 3R
  • Receptacle Type – Color-coded Cam-Lok receptacles (male and female as needed)
  • Disconnect Type – Eaton standard rotary disconnect
  • Safety Doors – Cam-Lok drop down door interlocked with enclosure main door
  • Latching Mechanism – Pad-lock capable quarter turn latches
  • Included Components – Neutral bar and ground lugs
  • Indicator – Red LED “Power On” pilot light

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Customer Satisfaction Survey
Close