P5500 Series Rectifiers
Trystar P5500 Series Rectifiers are designed for high-power, reliable, and regulated DC power in demanding environments, including plating, crane power supplies, and water de-ionization/treatment processes. Industrial Rectifiers provide continuous duty operations with robust power transformers and Silicon Controlled Rectifiers (SCR) for controlled, robust performance. The P5500 Series offers output voltages from 2V to 600V and currents up to 1000A, and are able to operate at their maximum rated voltage and power without exceeding their insulation limits. Supports RS232/485 Modbus communications options, enabling remote monitoring and control.
Features
- Continuous Duty Design – Provides 24-hour full-output continuous duty at maximum voltage and current without derating or cooldown periods, ensuring reliable nonstop performance in applications that require uninterrupted power around the clock.
- SCR Bridge with Isolation Transformer – Six-phase SCR thyristor design with double-wound isolation transformer provides complete electrical separation between input and output, enhancing personnel and equipment safety while delivering precise voltage regulation.
- Modular Construction – Structured wiring and modular components reduce the time spent on troubleshooting and parts replacement, minimizing downtime and the need for specialized technical expertise.
- Integrated Metering & Controls – Digital ammeter and voltmeter (accurate within 0.5% RMS), fault reset, and intuitive keyboard controls allow operators to monitor performance and adjust parameters easily, simplifying process control adjustments.
- Comprehensive Safety Features – Multiple protective layers safeguard personnel and equipment, including the AC breaker, door interlock, emergency stop, over-temperature shutdowns, and remote shutdown capability to help prevent access to live components, ensuring safer operation.
- Remote Monitoring Capability – Optional RS232/485 Modbus ports provide remote parameter reading, adjusting, and diagnosing without site visits, supporting centralized remote monitoring of multiple units.
- Environmental & Mechanical Durability – NEMA 3R weather-resistant enclosure, forced-air cooling, and robust insulation ensure reliable performance that withstands harsh industrial environments.
- Power Transformer Protection – Critical safety features, including low-flux windings, thermal overload devices, and VPI insulation, help prevent catastrophic damage and costly downtime for long-term operational safety and reliability.
Specifications
- Continuous Duty: 100% continuous duty, 24 hours a day at full output voltage
- Certifications: UL/ANSI 1012 Listed; CSA C22.2-107.1 Certified; applicable IEC compliant
- Input Voltage: 380–400–480VAC
- Input Phase: 3 phase
- Input Frequency: 50–60Hz
- Power Factor: 0.75 Typical
- Efficiency: >92% Typical at full load
- Nominal Output Voltages: 100, 200, 300, 400, 500 & 600VDC
- Available Power: 200 kVA++
- AC Ripple Voltage: 6% at rated output and low input mains
- Static Regulation: < +/-1% RMS
- EMC: EN55011 Class A, EN61000-4 series (various levels)
- Overcurrent Protection: Automatic current limiting, 0–100% adjustable
- Input Protection: Thermal magnetic circuit breaker
- Output Fuses: UL-rated 600VDC
- Enclosure: CEMA/NEMA 3R (IP33), 14GA steel, hinged front door
- Finish: Powder baked RAL7032 light beige
- Cooling: Forced air convection cooling
- Audible Noise: 45–65 dBA at 3 ft (1 meter), rating dependent
- Operating Temperature: 0°C to 40°C; storage –40°C to 85°C
- Humidity: Up to 95% noncondensing
Documentation
Product Brochures
Support
Services
Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts
Website: https://www.trystar.com/services/request-for-services/
Phone: 507-333-3990,1
Email: services@trystar.com
Sales Support
Quotes, lead times, and general product questions
Website: https://www.trystar.com/contact/
Phone: 507-333-3990,2





