P600 Flex Power
The Trystar P600 Flex Power combines power and portability, delivering clean, low-ripple DC power for batteries and sensitive equipment. This portable charger is easy to carry to service calls when temporary charging is needed, or during a renovation that doesn’t disrupt existing infrastructure. The P600 Flex Power supports a wide range of battery systems output ratings up to 35A at 125Vdc and 65A at 24/48Vdc. Its ergonomic design simplifies field use with easy-access, user-friendly LCD, configurable alarms, flexible AC input, and reliable charging performance.
Features
- Multiple Output Ratings – Supports 35A at 125Vdc and 65A at 24/48Vdc, providing flexibility for varied charging needs with a single charger platform, simplifying inventory and allowing one model to serve multiple applications across facilities.
- Low Ripple, Clean Power – Keeps total harmonic distortion below 5% for smooth DC output that charges batteries properly and safely while preventing interference with connected controls, relays, and electronics.
- User-Friendly LCD Interface – Simplifies daily operation with clear display and straightforward controls that allow technicians to adjust settings, including float and equalize, respond to or reset alarms, and fine-tune other operation functions easily and quickly.
- Integrated Alarm Set – Seven basic alarms with Form C dry contacts connect directly to building management or monitoring systems, signaling potential critical conditions before minor issues become costly failures.
- Portable, Lightweight Design – Moves easily between job sites or storage locations with ergonomic construction and an optional carrying handle, making it ideal for temporary installations, mobile maintenance operations, or shared equipment across multiple facilities.
- Wall-Mount Installation Option – Built-in key holes allow simple setup for permanent or semi-permanent wall-mounted applications.
- Advanced Protection Features – Safeguard equipment and prevent damage during startup and abnormal conditions that limit inrush current, prevent overloads, and isolate faults automatically, extending charger lifespan and protecting connected batteries and loads.
- Environmental & Mechanical Durability – Operates reliably in harsh industrial environments from freezing warehouses to hot equipment rooms (–20°C to +50°C) with a protective NEMA 1/IP20 enclosure and variable forced cooling that adapts to ambient temperatures for consistent, reliable performance.
Specifications
- Output Ratings: 35A@125Vdc; 65A@48Vdc; 65A@24Vdc (208–240Vac input)
- Output Ratings: 17A@125Vdc; 35A@48Vdc; 65A@24Vdc (120Vac input)
- Input Voltage: 120–208–230–240Vac, 1 phase, 50–60Hz
- Output Voltages: 24–48–125–250–380–480Vdc
- THD: <5%
- Power Factor: 0.99
- Efficiency: 92%
- Static Load Regulation: ±0.5%
- Dynamic Load Regulation: ≤1% (10–90% resistive load)
- Output Ripple: 100mV at 136Vdc; 30mV at 27/56Vdc
- Protection: Soft start; Current limit 5–100%; AC/DC breakers; Surge suppression
- Alarms: High volts; Low volts (2 levels); AC fail; Rectifier fail; Ground leakage; Equalize
- Basic Alarms: 7 alarms with Form C contacts
- Enclosure: ANSI 61 grey, NEMA 1/IP20
- Weight: 16.5 kg / 36 lbs
- Operating Temperature: –20°C to +50°C
- Ventilation: Variable forced cooling
- Safety Certification: UL1012; CSA C22.2107.1; ISO90012015
Documentation
Product Brochures
Support
Services
Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts
Website: https://www.trystar.com/services/request-for-services/
Phone: 507-333-3990,1
Email: services@trystar.com
Sales Support
Quotes, lead times, and general product questions
Website: https://www.trystar.com/contact/
Phone: 507-333-3990,2



