P600 EZ-Pack Switchmode Charger
The Trystar P600 EZ-Pack Switchmode Charger delivers high reliability during a power outage by integrating a separate battery and charger within a compact, lightweight design. Switchmode chargers efficiently convert AC power to a regulated DC output using high-frequency switching circuits. During a power outage, the P600 EZ-Pack trips all breakers in unison and provides steady power up to 8 hours while maintaining voltage levels. When power is restored, breakers are individually reset, and batteries are fully recharged. Sized to IEEE485 and IEEE946, P600 EZ-Pack supports typical switchgear protection while reducing engineering time and overall cost.
Features
- Integrated DC Power Footprint – Combines a 125Vdc/120AH battery and 35A N+1 EZ-Swap charger in a compact all-in-one solution that saves floor space and simplifies deployment in equipment rooms and small substations.
- IEEE-Based System Sizing – Meets IEEE-485 and IEEE-946 standards and ensures reliable backup runtime, providing proven design calculations that satisfy regulatory requirements and engineering specifications.
- Support for Blackout Switching Profiles – Runs a complete outage safety cycle from initial breaker disconnect through breaker re-arming, ensuring critical systems remain protected and stay operational throughout the entire power disturbance.
- Designed for Typical Switchgear Loads – Supports motors, solenoids, protection relays, metering units, and indicating LEDs with load and aging factors included, ensuring reliable substation operation.
- Reduced Engineering Time – Pre-configured for typical substation requirements, eliminating lengthy load calculations and component planning while speeding up project timelines and reducing engineering costs.
- Reduced Substation Assembly Time – Plug-and-play design arrives ready to connect with batteries and charger pre-integrated and tested, cutting assembly time and eliminating wiring mistakes that cause startup delays.
- Lower Overall Project Cost – Consolidated system design helps reduce labor hours for engineering and installation, while fewer components to manage help simplify maintenance, lowering the total cost of ownership throughout the system lifecycle.
- Easy System Selection – Choose the right system fast with our two-step model selection by simply counting the number of switchgear breakers instead of performing complex load calculations, reducing specification errors, and speeding the buying process.
Specifications
- Battery: 125Vdc120AH battery
- Charger: 35A N+1 EZ-Swap Charger
- Rack Size: 23″ rack
- System Footprint: 60″ wide
- Battery Discharge Duration: 8h down to 1.75V per cell (105V for 125V system)
- Standards Basis: Sized as per IEEE485 and IEEE946
- System Sizing Method: 2-step process to select DC EZ-Pack model characteristics
Documentation
Product Brochures
Support
Services
Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts
Website: https://www.trystar.com/services/request-for-services/
Phone: 507-333-3990,1
Email: services@trystar.com
Sales Support
Quotes, lead times, and general product questions
Website: https://www.trystar.com/contact/
Phone: 507-333-3990,2



