Skip to content
Menu Close
Home > Products > Paralleling Switchboard​

Paralleling Switchboard​

Trystar Paralleling Switchboards are UL 891-listed systems designed for power distribution and control of multiple generators, ATS units, motor-operated circuit breakers, and other devices for uninterrupted maintenance and increased reliability. Paralleling Switchboards are built so that if one generator fails or requires maintenance, the others can continue to power critical loads without interrupting the facility’s operations. Rated for 1000-5000A and up to 600V, Trystar switchboards synchronize generators to the same voltage and frequency when managing operations, load add, load shed, and power monitoring, bringing generators online or taking offline as demand changes.

Row of grey electrical switchgear cabinets with control panels and digital displays in a data-center-like setup
previous arrow
next arrow

Features

  • UL 891 Listed Construction – Third-party certification to the UL 891 switchboard standard verifies compliance with rigorous safety and performance requirements, facilitating code approval and providing assurance of quality construction and reliable operation.
  • Multiple Generator Control – Synchronizes multiple generator sets, distributing load efficiently across units while maintaining stable voltage and frequency for reliable facility power and coordinated power management. 
  • Integrated Power Distribution – Provides centralized distribution for generators, ATSs, motor-operated circuit breakers, and other connected devices, simplifying system architecture and reducing installation footprint while providing single-point control and monitoring. 
  • Load Add and Load Shed Capability – Automatically adjusts load levels to match power availability, bringing generators online when demand increases or takes them offline when demand drops, while maintaining continuous power to critical loads. 
  • Power Usage Monitoring – Real-time monitoring of power demand and generator output helps operators make informed decisions about generator deployment, load distribution, and system efficiency, helping manage fuel costs.
  • Automatic Generator Scheduling – Intelligent control automatically brings generators online when demand increases and takes them offline when load level decreases, eliminating manual intervention, while reducing unnecessary runtime and maintenance. 
  • Flexible Multi-Scenario Operation – Supports facility needs through integrated control of generators, automatic transfer switches, and motor-operated breakers, adapting seamlessly to changing operational requirements without manual reconfiguration.

Specifications

  • Paralleling Switchboard: UL Listed UL 891 
  • Amperage: 1000-5000A
  • Voltage: Up to 600 Volts

Documentation

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Customer Satisfaction Survey
Close