P600 Switchmode Hot Swap
The Trystar P600 Switchmode Hot Swap is a modular, high-frequency switchmode charging system with hot-swappable rectifiers that deliver compact, reliable DC power for critical backup applications. Switchmode rectifiers convert AC to DC using compact high-frequency modules that are smaller and more efficient than traditional transformer-based chargers. Available as individual modules or integrated systems, the P600 supports multiple DC output voltages and Hot-Swap or EZ-Swap configurations. With high availability, unity power factor, low THDi, and broad communication capabilities, the P600 provides reliable, scalable, and clean DC power suitable for modern battery technologies.
Features
- Modular Power Architecture – Hot-swappable rectifier modules allow replacement without system shutdown, and support incremental capacity additions as loads and requirements grow, protecting initial investment and minimizing downtime for maintenance.
- Hot-Swap & EZ-Swap Capability – Plug-and-play design allows technicians to swap rectifier modules in minutes without tools or specialized training, keeping systems running during repairs and eliminating extended outages for component replacement.
- High Efficiency & Clean Power – Draws clean power from the utility with minimal harmonic distortion (THDi), reducing electrical infrastructure costs through smaller upstream breakers and wiring while helping prevent interference with other facility equipment.
- Advanced Battery Compatibility – Works with multiple battery chemistries, including Lead Acid, Ni-Cd, and Li-ion batteries, with CAN-bus communications for real-time monitoring and precise control that maximizes battery performance and safety.
- Low Ripple Output – Inherently low AC ripple is smooth and steady, extending battery life, reducing battery overheating and stress that accelerates aging, while protecting sensitive loads from dynamic DC voltage swings.
- Redundant Configurations (N+1 or N+X) – Built-in redundancy maintains full power capacity even when one or multiple rectifier modules fail, ensuring uninterrupted operation of mission-critical loads and allowing scheduled maintenance without taking the system offline.
- Robust Monitoring & Alerts – LED status indicators, alarms, metering, and optional communication protocols provide instant status at the panel, notifications, and detailed performance data through multiple interfaces, helping detect problems before they cause failures.
- Small Footprint & High-Power Density – Delivers 200A at 125Vdc in a compact 19-inch/5U rack space, maximizing power in minimal footprint for space-constrained equipment rooms. Sub-racks can be connected in parallel to fit future requirements.
Specifications
- Input Voltage: 120*-208-240-480-600Vac, 1 & 3 phase
- Output Voltages: 24-48-125-250-380-500Vdc nominal
- Output Power: Up to 5kW/module at 125Vdc at 50ºC; 5.5kW at 40ºC
- Frequency: 50-60Hz
- THD: < 5%
- Power Factor: 0.99
- Efficiency/Module: 92%
- Static Load Regulation: ±0.5% at +10/-12% input voltage, ±5% frequency and 0–100% load
- Dynamic Load Regulation: ≤1% from 10–90% on resistive load
- Recovery Time: 2 cycles
- MTBF: 150,000 hours typical
- MTTR: <5 minutes (Hot Swap); <10 minutes (EZ Swap)
- Output Ripple (P600T): 48/24Vdc: 30 mVrms; 125Vdc: 100 mVrms; 250Vdc: 200 mVrms; >250Vdc: 1%
- Output Ripple (P600TT): 48/24Vdc: 30 mVrms; 125Vdc: 30 mVrms; 250Vdc: 100 mVrms; >250Vdc: 0.5%
- Enclosure: NEMA 1 – IP20
- Mounting: Wall mount or freestanding
- Cooling: Forced air
- Weight (Modules): 7.5 kg / 17 lbs
- Audible Noise: < 65 dBa at 1m
- Heat Dissipation: 1500 Btu per module at full load
- Operating Temperature: -20ºC to +50ºC
- Operating Humidity: Up to 95% noncondensing
- Altitude Derating: 0% for first 1000m; 7% per 1000m beyond 1000m
- Safety Certification: UL1012CSA C22.2107.1 listed; ISO9001 Quality control
Documentation
Product Brochures
Support
Services
Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts
Website: https://www.trystar.com/services/request-for-services/
Phone: 507-333-3990,1
Email: services@trystar.com
Sales Support
Quotes, lead times, and general product questions
Website: https://www.trystar.com/contact/
Phone: 507-333-3990,2



