Skip to content
Menu Close
Home > Products > Industrial/Commercial Switchboard​

Industrial/Commercial Switchboard​

Trystar Industrial/Commercial Switchboards provide a convenient, economical solution for distributing electric power. Free-standing switchboards are built and listed to the UL 891 standard and feature circuit breakers or fusible overcurrent protection for services up to 6,000A and 600V. Trystar offers high flexibility for customization, including a full-height auxiliary section with customer metering or bus and incoming lug pads, automatic transfer system and transfer switch systems, or extra space to connect service conductors to the line side of the main.

Industrial electrical switchgear cabinet with multiple breaker panels and ventilation grilles in a gray enclosure.
previous arrow
next arrow

Features

  • UL 891 Listed Construction – Third-party certification to the UL 891 switchboard standard verifies compliance with rigorous safety and performance requirements, facilitating code approval and providing assurance of quality construction and reliable operation.
  • Up to 6,000 A, 600 Vac Ratings – Provides robust circuit protection for large commercial and industrial electrical services with amperage ratings up to 6,000 amps at 600 volts.
  • Custom-Made Configurations – Fully customize switchboards with exact breaker arrangements, bus ratings, and protection schemes required, eliminating compromises inherent in off-the-shelf equipment and ensuring right-sized fit. 
  • Auxiliary Section Availability – Optional auxiliary compartments are full height and provide dedicated space for metering, incoming service lugs, or bus transitions without crowding main breaker sections.
  • Special Component Mounting – Flexible design accommodates automatic transfer systems, transfer switches, and special metering equipment within the same enclosure, reducing overall installation footprint.
  • Flexible Application Use – Adaptable design serves diverse applications from office buildings and schools to manufacturing plants and warehouses, accommodating varying load configurations and voltage requirements with one cost-effective and convenient product. 
  • Through Bus and Incoming Lug Options – Flexible auxiliary section configurations support customer metering, through bus, or incoming lug pads without requiring separate enclosures.

Specifications

  • Standard: UL 891 
  • Structure Type: Enclosed, free-standing 
  • Overcurrent Protection: Circuit breakers or fusible overcurrent protection 
  • Service Rating: Up to 6,000 A 
  • Maximum Voltage: 600 Vac 
  • Applications: Commercial, institutional, and industrial 
  • Auxiliary Section: Full-height; depth matches adjacent section 
  • Auxiliary Section Features: Cable or bus transition; space for connecting service conductors; customer metering; through bus; incoming lug pads 
  • Special Components: Automatic transfer systems; transfer switches; special metering systems

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Customer Satisfaction Survey
Close