Tryflex Welding Cable
Tryflex welding cable is a true standout for its durability, flexibility and overall performance. At its core is a rope stranded, AWG 30. (Class K), flexible, soft-drawn electrolytic copper conductor. Instead of a paper liner, it features a vinyl insulator between the copper and the outer jacket. The jacket is an elastomer compound rated at a staggering -75°C to +105°C. Trystar cable is RoHS compliant and exhibits excellent oil, water and abrasion resistance. It is rated at 600 volts for intermittent use (up to 3 hours continuous use). We offer a variety of colors, stripes or fluting, and custom print on every foot to ensure that your cable isn’t lost or stolen on the job site.
TEMPERATURE RATING
-75°C to +105°C
CONSTRUCTION
ASTM B172 Rope stranded copper conductor, vinyl separator, insulated with oil and water resistant elastomer rubber hybrid compound.
SAMPLE PRINT
TRYSTAR TRYFLEX AWG 1/0 600V (-75°C to +105°C) TRYSTAR.COM MADE IN USA FT ><
USE
For connections for electrode holder and grounding clamp to arc welder, bus, inverter or transformer-style weld machines. Also suitable for certain 600V applications such as battery leads and jumper cables.