Trystar Moving Sale!

We have a selection of power equipment items available for 20% off. These items were used in trade show displays or other demonstrations and are either new, or gently used, with limited scuff marks and similar blemishes from being used as display models. We’re selling them to clear up space in our new building!

Contact us using the form below for pricing inquiries. Please reference the specific part number(s) when requesting prices or more information.

Product

Part Number

Color

Quantity

Image

15Kva TransformerTS-TF-15KVA480-208SDDC-CG-D

Description: 15KVA 600V/480V Dual Tap Step Down to 208Y/120V Transformer

Primary Side:
-Cordgrip Input (Sized for 6/4 Type W) Back Side
-2 x 60A 480V Crouse Hinds AR642 Receptacles
-2 x 60A 480V 3P Circuit Breakers
-30A 3P Primary Side Transformer Circuit Breaker
-3P Voltage Selector Switch Between 600V and 480V

Secondary Side:
-1 x 50A 3P 240V Secondary Side Transformer Circuit Breaker
-2 x 50A 125/250V Cali Style Receptacles (HBL7770)
-2 x 50A 240V 2P GFCI Circuit Breakers
-10 x 20A 120V Duplex Receptacles (HBL5206WO)
-10 x 20A 240V 1P GFCI Circuit Breakers

Cobalt Blue1Photo available on request.
300kva TransformerTF-300KVA480208SDC-MF

Description: 300KVA Trystar Portable Transformer 480V:208Y/120V Step Down

PRIMARY SIDE: 1 Set of 4-Wire Camlok Inputs (BN, OR, YW,GN) 1 x 400A 3P Main Breaker

SECONDARY SIDE: 3 Sets of 5-Wire Camlock Outputs (BK,RD,BE,WT,GN) 3 x 400A 3P Output Breakers

White1Photo available upon request
45kva TransformerTF-45KVA208480SUC-MF

Description: 45KVA Trystar Portable Transformer 208Y/120V: 480V Step Up

PRIMARY SIDE: 1 Set of 4-Wire Camlok Inputs (BK,RD,BE, GN) 1 x 125A 3P Main Breaker

SECONDARY SIDE: 1 Set of 5-Wire Camlock Outputs (BN, OR, YW, WT, GN) 1x 75A 3P Main Breaker

White2Photo available upon request
800A Horizontal I-LineIL-86-HWhite2
Breakout PanelBP-6FTHC-3P

Description: Trystar 600A 208/120V Disconnect Breakout Panel

Input 2 Sets of Male 16 Series Panel Mounts (BK,RD,BE,WT,GN)

Output 3 x 200A 600V Circuit Breakers Wired to 3 Sets of 16 Series Female Panel Mounts (BK,RD,BE,WT,GN)

Ford Blue1Photo available upon request
Power Distribution PanelTP-2FTHC-10P

Description: Trystar Tuff Panel, Feed Thru 200A 208Y/120V

Input
1 Set of Male 16 Series Panel Mounts (BK,RD,BE,WT,GN)

Output
1 Set of 16 Series Female Panel Mounts for Feed Thru (BK,RD,BE,WT,GN)
10 x L21-20 Wetguard Receptacle (20A, 208Y/120V, NEMA L21-20R)
30 x 20 Amp 1P Branch Breaker

White1Photo available upon request
Welding CableTSFWC10RDGY

Premium Fluted Welding Cable Size 1/0 Red w/ Gray Stripe

Red w/ Gray Stripe6709 feetPhoto available upon request
Welding CableTSFWC01RDGY:

Premium Fluted Welding Cable Size #1 Red w/ Gray Stripe

Red w/ Gray Stripe3556 feetPhoto available on request.
Welding CableTSFWC10BKWT:

Premium Fluted Welding Cable Size 1/0 Black w/ White Stripe

Black w/ White Stripe1645 feetPhoto available on request.
Welding CableTSFWC20LTGNBK:

Premium Fluted Welding Cable Size 2/0 Light Green w/ Black Stripe

Green w/ Black Stripe1020 feetPhoto available on request.
Welding CableTSFWC20LTBE:

Premium Fluted Welding Cable Size 2/0 Light Blue

Light Blue60 feetPhoto available on request.

Request Prices

Moving Sale Item Inquiry
reCAPTCHA