Skip to content
Menu Close

I-Panels

In situations that demand a significant amount of power, anywhere from 400A up to 3000A, the Trystar I-Panel can handle the job. It’s equipped with lifting hooks and fork pockets to help you wrangle it into position. These units are built tough and will stand up to heavy rental and industrial use, and can support temporary and emergency power needs for pandemic response, mass casualty disasters and other urgent needs, including medical testing/screening centers and temporary hospitals.

The Trystar I-Panels feature a hard bus rather than internal cables, are UL tested and offer extra space for additional breakers if you need them. Customizable with your company colors and logo.

Product Specifications

Amperage Range

400A-3000A

Voltage Options

120/240V, 120/240V Delta, 208Y/120V, 480V, 480Y/277V, 600V

Input Options

16 series panel mounts, hardwire, and more

Output Options

Variety of receptacles, 16 series panel mounts, and wide range of breakers

Other Features

  • UL 50 Listed
  • UL 1640 Listed and/or C-ETL/ETL 1640 Listed
  • NEMA 3R or NEMA 4X
  • All aluminum construction or all stainless steel construction
  • Heavy-duty cage with forklift pockets and lifting eyes
  • Custom powder coat
  • Custom UV-printed graphics
  • Made in USA

Product Brochures

Related Products

Power Cable

Trystar Generator Cable is designed to carry the maximum amount of power across the greatest distances on site. It is built to true AWG standards and complies with multiple listing agency requirements. We apply an inner insulation layer in a contrasting color designed to alert you to cuts, nicks and excessive wear on the…

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close