Skip to content
Menu Close
Home > News > Trystar Weld Rack

Trystar Weld Rack

Last Updated on August 10, 2021

Trystar 9 kVA weld rack, plug-n-play for up to six 350 series machines.

The Trystar 9 kVA 6-Pack Weld Rack is a safe, convenient way to store, move to the job site or factory floor and connect up to six 350 Series portable welding machines. Built around a Trystar 9KVA 600 or 480V to 208/120V step down transformer, the 425-pound (without machines) steel weld rack meets NEMA 3R, UL 50 and UL 1640 specifications and features space for six welding machines, an all-aluminum power distribution panel mounted inside an all steel rack with lift eyes, fork pockets and heavy-duty casters.

The primary side of the Trystar Weld Rack has:

  • Cord grip input (sized for 2/4 Type W) back side
  • 1 x 15A 3P 600V transformer circuit breaker
  • 6 x 30A 600V Wetguard receptacles
  • 6 x 30A 600V 3P circuit breakers
  • 1 x voltage switch (600V or 480V)

The secondary side has:

  • 6 x 20A 120V NEMA 5-20 single receptacles
  • 6 x 20A 1P circuit breakers
  • 6 x 20A 120V NEMA5-20 single receptacles
  • 6 x 20A 1P high-trip curve circuit breakers

The Trystar 9 kVA 6-pack weld rack provides an integrated solution for portable welding applications that can be customized with different powder coat colors and customer logos. Like all Trystar equipment, the 9 kVA 6-Pack Weld Rack is designed and built in the U.S.A.

Trystar designs and manufactures a wide range of portable and industrial power products including power distribution panels, transformers, portable automatic transfer switches (ATS) and welding racks. They also manufacture single and dual-purpose generator docking stations, load bank and rotary docking stations, and UL-891 rated switchboards. Trystar cable products include portable and industrial power cables, welding cables, utility cables, and medium voltage cables.

Continue Reading

Blog

3 Rapid Power Restoration Solutions For Utilities

Blog

Beyond Uptime: The Future Of Resilient, Adaptive Power For Data Centers

Blog

Power Reliability In Data Centers: Best Practices For 2025

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close