Dual Purpose Docking Stations
The Trystar dual-purpose docking station allows you to connect a portable generator and/or a load bank simultaneously. This saves time and money when servicing a permanent generator, since it eliminates the labor of hard wiring into the main breaker.
On our most common dual-purpose docking station, we use the industry standard Kirk Key mechanism to transfer power from the permanent generator to the portable unit. In most cases, this unit sits right next to a permanent generator and the associated automatic transfer switch, however we offer a number of enclosures including wall-mount, flush-mount and pad-mount.
Highly customizable, the Trystar Dual Purpose Docking Station includes more than a dozen optional features and add-ons, with custom colors and UV-printed graphics available. Supporting both routine service and emergency applications, the Dual Purpose Docking Station is also ideal for temporary power during events such as pandemic response, mass casualty disasters, and mobile medical or testing centers.
Product Specifications
Amperage Range
100A-4000A
Voltage Options
- 120/240V
- 120/240V Delta
- 208Y/120V
- 480V
- 480Y/277V
- 600V
Features
- UL 50 Listed
- ETL/C-ETL 1008 Listed
- NEMA 3R or NEMA 4X
- All aluminum construction or all stainless steel construction
- Phase rotation monitor
- Silver plated copper busbar
- Protective caps on all panel mounts to prevent accidental contact
- Padlockable swinging front door
- Trystar rake theft reduction system
- Bottom hinged door will not open unless main door has been opened
- Custom powder coat
- Custom UV-printed graphics
- Made in USA
Available Options
Variety of breakers, Kirk Key interlock, wall-mount, flush-mount or padmount enclosure, two-wire auto start, battery charger duplex receptacle, battery charger GFCI receptacle, block heater receptacle, 50A twist-lock receptacle, 100% ground, SCADA terminal port, extra-depth for additional conduit access, listed monitoring device, strip heater & thermostat, surge protection device, load dump receptacle, utility light, alarm, custom lug sizing, and more