Dual Purpose Docking Stations
The Trystar dual-purpose docking station allows you to connect a portable generator and/or a load bank simultaneously. This saves time and money when the permanent generator needs to be serviced, because it eliminates the labor involved in hard wiring into the main breaker.
On our most common dual-purpose docking station, we use the industry standard Kirk Key mechanism to transfer power from permanent generator to portable. In most cases, this unit sits right next to a permanent generator and the associated automatic transfer switch, however we offer a number of enclosures including wall-mount, flush-mount and pad-mount.
This product is highly customizable, with over a dozen available optional features and add-ons, custom colors and UV-printed graphics. Supporting Temporary Power Needs Dual-Purpose Generator Docking Stations can also be used to support temporary and emergency power needs for pandemic response, mass casualty disasters and other urgent needs, including medical testing/screening centers and temporary hospitals.
Product Specifications
Amperage Range
100A-4000A
Voltage Options
- 120/240V
- 120/240V Delta
- 208Y/120V
- 480V
- 480Y/277V
- 600V
Features
- UL 50 Listed
- ETL/C-ETL 1008 Listed
- NEMA 3R or NEMA 4X
- All aluminum construction or all stainless steel construction
- Phase rotation monitor
- Silver plated copper busbar
- Protective caps on all panel mounts to prevent accidental contact
- Padlockable swinging front door
- Trystar rake theft reduction system
- Bottom hinged door will not open unless main door has been opened
- Custom powder coat
- Custom UV-printed graphics
- Made in USA
Available Options
Variety of breakers, Kirk Key interlock, wall-mount, flush-mount or padmount enclosure, two-wire auto start, battery charger duplex receptacle, battery charger GFCI receptacle, block heater receptacle, 50A twist-lock receptacle, 100% ground, SCADA terminal port, extra-depth for additional conduit access, listed monitoring device, strip heater & thermostat, surge protection device, load dump receptacle, utility light, alarm, custom lug sizing, and more