Skip to content
Menu Close
Home > Products > Power Distribution Unit PDU

Power Distribution Unit PDU

Trystar’s Power Distribution Unit (PDU) delivers scalable, intelligent power management for critical facilities. Rated from 300 kVA to 1250 kVA, it features modular switchboard architecture, integrated monitoring, and an 18” HMI for real-time control. Naturally cooled and built with rugged steel construction, the PDU ensures safe, efficient distribution with options for event recording, communication via Modbus TCP, and compliance with UL 891 and UL 50 standards. Its compact design fits through standard double doors for simplified installation and maintenance.

previous arrow
next arrow

Product Specifications

Features & Benefits

  • High-Capacity Power Distribution – Supports 300 kVA to 1250 kVA ratings with feeder bus ratings up to 2000 A for diverse facility loads.
  • Modular Switchboard Design – Scalable 1000–4000 A bus bar system offers a cost-effective, easily maintainable alternative to traditional switchboards.
  • Integrated Event Recording – Optional Trystar SER-32e records up to 32 channels of breaker state data with PTP and IRIG-B time sync for root cause analysis.
  • Advanced Monitoring Interface – 18″ HMI provides real-time visibility of breaker positions, temperature, and power quality, enabling quick adjustments.
  • Rugged Industrial Construction – Steel frame with forklift pockets and crane lift points ensures reliable mobility and long-term durability.
  • Ease of Maintenance – Front-access breaker swapping design minimizes downtime during inspection or repair.
  • Environmental Resilience – Operates from 30°F to 104°F with 5–95% humidity, naturally cooled for efficient heat dissipation.
  • Code-Compliant Reliability – UL 891 and UL 50 compliance ensures safety and suitability for critical power infrastructure.

Specification Table

SpecificationDetails
Power Rating300 kVA – 1250 kVA
Transformer TypeDry
Cooling SystemNatural Convection
Voltage (Primary)480 V, 416 V, 380 V
Voltage (Secondary)416Y/240 V, 208Y/120 V
Feeder Bus Rating2000 A
Main Breaker (per model)300 kVA – 400 A
Feeder Breaker (per model)250 A (300 kVA)
Feeder Quantity10 (300 kVA)
Mechanical PlatformCage Frame (≤ 600 kVA), Structural Steel (≥ 750 kVA)
Voltage OptionsAny
Transformer RatingK4, K9
Control SystemAny
Lifting ProvisionsForklift pockets and overhead lifting eyes
Enclosure TypeNEMA Type 1
Operating Temperature30°F to 104°F
Relative Humidity5% to 95%
CommunicationModbus TCP
ComplianceUL 891, UL 50 -PENDING

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close