Cage-Style Transformer
Tough enough for the rental and industrial markets, the Cage-Style Transformer is protected by a hefty powder coated cage that can be customized with your company colors. And talk about portability: this unit features lifting points, fork pockets and lockable casters, making it easily transportable and can be used for urgent needs like mass casualty disasters and pandemic response, including medical testing/screening centers and temporary hospitals. It also offers a convenient, built-in tray for cable and tools.
SIZE RANGE
30kVA – 500kVA, step up or step down, to/from a variety of voltages
INPUT OPTIONS
Cord grip, 16 series panel mounts, hardwire, and more
OUTPUT OPTIONS
Variety of receptacles, 16 series panel mounts, hardwire, and more
OTHER FEATURES
Primary and secondary breakers, three phase or single phase, UL 50 Listed, UL 1640 Listed and/or C-ETL/ETL 1640 Listed, NEMA 3R or NEMA 4X, all aluminum construction or all stainless steel construction, heavy duty cage with casters, custom powder coat, custom UV-printed graphics, made in USA