Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.
Industrial Style Transformer
Our Industrial Transformer is the pinnacle of rugged portability. The entire system is built into its own heavy-duty dolly or cage. It also comes with fork pockets and a hefty lift ring. It is constructed of heavy gauge metals and designed to survive rental and industrial usage. It can be customized with your company colors and logo.
Product Specifications
Size Range
9kVA-15kVA, step up or step down, to/from a variety of voltages
Input Options
Cord grip, 16 series panel mounts, hardwire, and more
Output Options
Variety of receptacles, 16 series panel mounts, hardwire, and more
Other Features
Primary and secondary breakers, three phase or single phase, UL 50 Listed, UL 1640 Listed and/or C-ETL/ETL 1640 Listed, NEMA 3R or NEMA 4X, all aluminum construction or all stainless steel construction, heavy-duty dolly-style cart, custom powder coat, custom UV-printed graphics, made in USA