Skip to content
Menu Close
Home > 2024

Visit us at Intersolar North America

January 17-19 2024 | San Diego, CA
Oztek is now part of Trystar! Learn more about our product offerings and how Oztek | Trystar can help you with your next Battery Energy Storage System.

Featured Product

GridPak

Portable solar power for sustainable energy storage

The GridPak is a portable power solution that generates clean, reliable energy with zero CO2 emissions. It’s perfect for temporary commercial and industrial applications and demonstrates environmentally responsible leadership. This power solution is designed for customers who desire clean, sustainable, reliable power and want to address the growing demand to reduce CO2 emissions.

Featured Product

OZPCS-RS35

35kVA Power Conversion System

With a compact, 3U form factor, the transformerless OZPCS-RS35 power conversion system installs directly into Li-ion battery racks. Front-side terminations simplify interconnect, and the fully parallelable, 35kW architecture permits easy system expansion.

Featured Product

OZPCS-RS40

Energy Storage Power Conversion System Rack Scale™ Series

With a compact, 2.5U form factor, the transformerless OZPCS-RS40 power conversion system installs directly into Li-ion battery racks. Front-side terminations simplify interconnect, and the fully parallelable, 40kW architecture permits easy system expansion.

Featured Product

OZPCS-EP40

40kVA Energy Storage Power Conversion System Environmental Protected Series

With a compact, wall-mount form factor, the transformerless OZPCS-EP40 installs outdoors to Li-ion battery enclosures or building walls. Bottom-side terminations simplify interconnect, and the fully parallelable, 40kW architecture permits easy system expansion.

Featured Product

Portable EV Charger Pak

Customizable, sustainable portable power solution

This innovative solution is designed to provide convenient and reliable charging for electric vehicles on the go. Compact and versatile, our portable charger is specifically designed for the rental market. By catering to the growing demand for mobile and portable power solutions, the charger’s compatibility with mobile power solutions ensures that EV owners can access charging facilities even in areas where fixed infrastructure may be limited.

  • UL1640 Listed / NEMA 3R and 4X / UL 50 Listed
  • Up to 4x 32A Level 2 EV Charging capacity
  • Customizable power inputs
  • Custom powder coat and UV Printed branding

Featured Product

Renewable Transfer Switch

Multiple power source control and seamless transfer

  • UL1008 Listed / NEMA 3R and 4X / UL 50 Listed
  • IBC Seismic Certification Pending
  • Up to 5000A 600V 3 Phase

We are here to help

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.
Site Feedback
Close
Close