Skip to content
Menu Close
Home > CAT

Trystar - Booth #516 CAT Product Fair 2025

Powering Possibilities –Designing, engineering, and manufacturing customizable power solutions for industry leaders that demand the best.

Load Banks

Need a Reliable Load Bank? Now with a 9-Week Lead Time on Portable Load Banks!

At Trystar, we know that reliable power testing solutions are critical to ensuring system performance and efficiency. Our Load Banks are designed to provide precise, consistent load testing for generators, UPS systems, and other power equipment—giving you confidence in your power infrastructure.

And now, we’re offering a 9-week lead time on select portable load banks, so you can get the power testing equipment you need, faster. Whether for routine maintenance, commissioning, or emergency preparedness, Trystar’s Load Banks deliver accuracy, durability, and ease of use to keep your operations running smoothly.

Transfer Switches

Seamless Power Transfer for Any Application

Trystar’s Transfer Switches ensure uninterrupted power by seamlessly switching between primary and backup power sources. Whether for permanent installations or portable applications, our transfer switches are built for safety, reliability, and efficiency in mission-critical environments. Designed to handle automatic or manual power transitions, they provide flexibility for a wide range of industries, including healthcare, data centers, utilities, and emergency response. With rugged construction, intuitive operation, and industry-leading durability, Trystar’s transfer switches keep your power secure when it matters most.

Explore Our Portable Power Solutions

Trystar’s custom power solutions are designed to deliver reliability, flexibility, and performance in the most demanding environments.

Marker Icon Marker Icon Marker Icon Marker Icon Marker Icon Marker Icon Marker Icon Marker Icon Marker Icon Marker Icon Marker Icon Marker Icon

200A 6P Feeder Panel

The Trystar Power Distribution Panel is built like a tank, from its stainless steel or aluminum enclosure to its heavy duty roll cage. All the components are top of the line. Over the years it has been tested by hard rental and industrial usage, and it has passed with flying colors.

1200A Vertical Power Distribution Panel

Trystar’s UL Listed Power Distribution Panel is equipped with lifting hooks and fork pockets to help you place it into position. These units are built tough and will stand up to heavy rental and industrial use, and can support temporary power needs at events. The Power Distribution Panels feature a hard bus rather than internal cables and offer extra space for additional breakers if you need them.

Step Down/Step Up ISO Transformer Packages

The Trystar Entertainment Transformer is protected by a hefty powder coated cage that can be customized with your company colors. And talk about portability: this unit features lifting points, fork pockets and lockable casters, making it easily transportable for any entertainment application.

200A RV Feeder Panel

The Trystar RV Panel is built like a tank, from its stainless steel or aluminum enclosure to its heavy duty roll cage. All the components are top of the line. Over the years it has been tested by hard rental and industrial usage, and it has passed with flying colors.

Tuff Box

The Trystar Tuff Box is legendary for its rugged simplicity and durability. With OSHA approval, the Trystar Tuff Box has proven itself on countless entertainment and event sites, where it is valued for its lightweight, bulletproof design. Tough enough for the rental and industrial markets, our Tuff Box is one less thing to worry about.

6/4 Cable

These multi-conductor, plug and play cables are very user-friendly and can reduce the number of cables needed on a job site. Trystar Spider Box cables are expertly assembled and factory tested to ensure they work out of the box. Tough enough for the most demanding conditions, they have proven themselves in events and entertainment rental applications.

Quad Box Stringers and Versa-Quads Duplex and GFCI Receptacle

This handy stringer was designed by our engineers to work hard and never come apart. It consists of three rubber outlet boxes which run on three independent circuits. The receptacles within each box are available in GFCI or Edison-style duplex, or a combination of the two.

3 Gang Box

Engineered for reliability, this 3-gang box is built to deliver power where you need it most. Featuring a 20A twist-lock plug and three GFCI duplex receptacles, it’s perfect for safely supplying multiple 120V outlets away from the main panel. Whether you’re powering tools or equipment on a job site or setting up temporary power, this box gets the job done with ease.

10/5 Cable

This handy stringer was designed by our engineers to work hard and never come apart. It consists of three rubber outlet boxes which run on three independent circuits. The receptacles within each box are available in GFCI or Edison-style duplex, or a combination of the two.

EV ChargingPak

The Trystar Portable Electric Vehicle (EV) ChargingPak is an innovative solution designed to provide convenient and reliable charging for electric vehicles on the go, eliminating the need for charging facilities at your event. This compact and versatile charger is specifically developed for the rental market in mind, catering to the growing demand for mobile and portable power solutions. The charger’s compatibility with mobile power solutions ensures that EV owners can access charging facilities even in areas where fixed infrastructure may be limited.

Construction Box

he Trystar Construction Box is legendary for its rugged simplicity and durability. With OSHA approval, the Trystar Construction Box has proven itself on countless entertainment and event sites, where it is valued for its lightweight, bulletproof design. Tough enough for the rental and industrial markets, our Construction Box is one less thing to worry about.

Tuff Panel

Trystar’s UL Listed Power Distribution Panel is equipped with lifting hooks and fork pockets to help you place it into position. These units are built tough and will stand up to heavy rental and industrial use, and can support temporary power needs at events. The Power Distribution Panels feature a hard bus rather than internal cables and offer extra space for additional breakers if you need them.

About Trystar

Trystar LLC designs, engineers, and manufactures customizable electrical power solutions for diverse market sectors, including data centers, utilities, entertainment, education, government, healthcare, and commercial buildings. As an industry leader, Trystar delivers unmatched value and support through its solutions and dedicated team members, ensuring safety, efficiency, and seamless operation for customers who demand the best. Established in 1991, Trystar is headquartered in Faribault, Minnesota, with additional manufacturing facilities and offices across the United States and Canada. Trystar is Powering Possibilities!

We are here to help

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.
Site Feedback
Close
Close