Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.
40kVA Power Conversion System
With a compact, 2.5U form factor, the transformerless OZPCS-RS40 power conversion system installs directly into equipment and Li-ion battery racks. Front-side terminations simplify interconnect and the fully parallelable, 40kW architecture supports system modularity and enables easy field upgrades.
Offering wide 208-480 VAC and 330-820 VDC operating ranges, grid-connected and grid-forming operating modes, advanced “smart inverter” features and design and certification for energy storage applications, system design doesn’t get any easier.
Features
Key Features
- Seamless transfer
- UL1741-SA smart inverter functions
- Three- and four-wire transformerless grid interface
- Integrated data logging
- International options available upon request
Typical Applications
- Solar + storage
- Remote power unit
- Microgrid
- Resiliency
- EV charging
- Waste heat/energy recovery
- Demand charge management
- Distributed utility level
- Arbitrage
Power StudioTM
Power Studio is a Windows-based GUI that can be used to easily configure and control the OZIP motor drive.
Firmware: Power Studio
Power StudioTM is a Windows-based GUI that can be used to easily configure and control the OZIP Motor Drive. The tool communicates with the inverter over the CAN or RS-485 serial port and provides a simple, intuitive user interface. Features include:
- Simple tabbed interface
- Dashboard
- Configuration
- Instrumentation
- Dashboard for control and monitoring
- Inverter configuration
- Edit configurations
- Download/upload configurations
- Archive multiple configuration files
- Firmware update utility
Product Specifications
DC Connection
| Operating Voltage Range | 330-820 VDC |
| Full Power Voltage Range | 550-820 VDC |
| Max DC Current | ++/- 75A |
| Max DC Power | 340kW |
| Wiring Configuration | 2 wire |
AC Connection
| Max AC Power | 40kVA @ 480Vrms |
| Max AC Current | 50Arms |
| AC Line Voltage | 208-480Vrms |
| AC Line Frequency | 150/60Hz |
| Supported Grid Connections | 3- and 4-wire, grounded neutral |
| Power Factor | -1 to +1 |
| Current Harmonics | IEEE 1547 Compliant, <3%THD |
| Peak Efficiency | 97% |
Environmental
| Operating temp | -5°C to 45°C continuous | 60°C max |
| Cooling | Forced air by internal variable speed fans |
| Max Elevation | 1,000m No Derating 1,000m – 3,000m Derated |
| Enclosure | 2.5U, 19” rack mount |
| Weight | 43kg / 97Lbs |
| Ingress Protection | IP20 |
| Certifications and Standards Compliance | UL1741SA, CA Rule 21 phases 2&3, CSA C22.2 #17, IEEE 1547, SunSpec Cert # 032- 001, California Energy Commission, SGIP, IEEE 519, IPC9592 |
User Interface
| Isolated Communication Link | Modbus RS-485 |
| Register Mapping | SunSpec PCS |
| Isolated Digital Inputs | Emergency Shutoff | Bias Enable |
| Isolated Digital Outputs | User Configurable 1 | User Configurable 2 |
| Indicator LEDs | Faul | Operating | Standby | Power On |
| Warranty | 5 years standard | 5 year warranty extension available |





