Skip to content
Menu Close
Home > Products > 40kVA Power Conversion System – outdoor rated

40kVA Power Conversion System – outdoor rated

The OZPCS-EP40 Power Conversion System is a wall-mount, outdoor-rated, 40kW transformerless inverter engineered for scalable energy storage solutions. With wide 208–480 VAC and 330–820 VDC operating ranges, it supports both grid-tied and grid-forming modes, making it ideal for microgrids, renewable integration, and backup power applications. Certified to UL1741-SB with advanced smart inverter functions, it delivers 97% typical efficiency, SunSpec-certified Modbus RS-485 communications, and integrated data logging for streamlined monitoring. Its rugged NEMA 3X design ensures reliable performance in harsh environments, while parallel capability simplifies scaling for larger systems.

previous arrow
next arrow

Features

  • Flexible Power Applications – Supports both grid-tied and grid-forming operation, ensuring compatibility with diverse energy storage and resiliency projects.
  • Scalable Architecture – Easily paralleled with other units, enabling quick expansion and field upgrades to meet growing power demands.
  • Outdoor-Ready Durability – NEMA 3X wall-mount enclosure with IP54 ingress protection ensures long-lasting reliability in harsh environments.
  • High Efficiency Operation – Delivers up to 97% efficiency with advanced thermal management, reducing operating costs and extending system life.
  • Smart Inverter Compliance – UL1741-SB certified with advanced features for seamless integration into grid support and renewable applications.
  • Seamless Monitoring & Control – Integrated data logging, SunSpec-certified Modbus RS-485, and Power Studio™ software simplify configuration and monitoring.
  • Compact, Serviceable Design – Space-saving wall-mount footprint (800 × 550 × 165 mm) with accessible connections for easier installation and maintenance.
  • Trusted Reliability – Backed by a standard 5-year warranty with an optional extension, ensuring long-term confidence and performance.

Specifications

  • DC Connection:
    Operating Voltage Range: 330-820 VDC
    Full Power Voltage Range: 550-820 VDC
    Max DC Current: +/- 75A
    Max DC Power: 40kW
    Wiring Configuration: 2 wire
  • AC Connection:
    Max AC Power: 40kVA @ 480Vrms
    Max AC Current: 50Arms
    AC Line Voltage: 208-480Vrms
    AC Line Frequency: 50/60Hz
    Supported Grid Connections: 3- and 4-wire, grounded neutral
    Power Factor: -1 to +1
    Current Harmonics: IEEE 1547 Compliant, <3%THD
    Typical Efficiency: 97%
  • Environmental:
    Operating Temperature: -20°C to 40°C (rated), 60°C (max)
    Cooling: Forced air by internal variable speed fans
    Max Elevation: 1,000m No Derating; 1,000m – 3,000m Derated
    Enclosure: 800 × 550 × 165 mm wall mount
    Weight: 49kg / 110lbs
    Ingress Protection: NEMA 3X, IP54
  • User Interface:
    Isolated Communication Link: Modbus RS-485
    Register Mapping: SunSpec PCS
    Isolated Digital Inputs: Emergency Shutoff | Bias Enable |Island Control
    Isolated Digital Outputs: User Configurable 1 | User Configurable 2
    Indicator LEDs: Fault | Operating | Standby | Power On
  • Warranty: 5 years standard | 5 year warranty extension available

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Commercial

Discover a range of electrical solutions to keep commercial buildings operational and secure. Benefit from our engineering expertise and manufacturing agility, allowing for customized solutions to meet your specific needs.

Industrial

Enhance productivity, efficiency, and safety in various industrial applicationswith Trystar’s innovative, customer-centric solutions gained through our experience helping our customers solve their power challenges.

Utilities

Prepare for planned or unplanned power interruptions and handle power outages securely with our dependable solutions that provide efficient backup power.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close