Skip to content
Menu Close
Home > Products > ChargePak

ChargePak Portable Battery Testing System (BTS)

The Trystar ChargePak Portable Battery Testing System (BTS) is a fully integrated solution designed to simplify, accelerate, and document NERC PRC-005 and IEEE 450-compliant substation battery testing. Combining a portable battery charger, load bank, a bank of 125Vdc-50AH batteries and an integrated cabling system, ChargePak eliminates manual setup and battery movement. Its plug-and-play design minimizes human error, while robust VRLA lead-acid construction ensures durability in harsh conditions. Built for reliability, accuracy, and safety, ChargePak streamlines maintenance, reduces downtime, and ensures full regulatory compliance.

previous arrow
next arrow

Features

  • Fully Integrated Testing Platform – Combines charger, load bank, and battery bank in one portable unit for faster setup and reduced labor.
  • Preassembled 125Vdc-50AH Battery – Provides immediate power for medium-voltage breakers and substation loads during testing.
  • Rugged VRLA Lead-Acid Construction – Pure lead plates resist corrosion, extend life, and perform reliably in extreme weather.
  • Plug-and-Play Connections – Keyed connectors prevent incorrect hookups, minimizing human error and increasing safety.
  • Advanced Cabling System – 50 ft. extra-flexible DC cables on reels and cleat-mounted AC cables streamline field operations.
  • Lightweight, Multi-Purpose Charger – Charges service and station batteries or serves as a backup unit for redundancy.
  • Durable NEMA 3R Enclosure – Shields components from rain, dust, and outdoor contaminants, ensuring reliable performance.
  • Comprehensive Alarms & Monitoring – Provides automatic alerts for voltage, rectifier, and fan failures to prevent costly downtime.

Specifications

  • Battery Type: Preassembled 125Vdc-50AH battery with VRLA (Valve Regulated Lead Acid) pure lead plates
  • Function: Integrated battery charger, load bank, and cabling system for portable battery testing
  • Cabling: DC cables: 50 ft. extra-flexible, reel mounted; AC cables: cleat mounted to load bank and charger
  • Connectors: Keyed plug-and-play connectors ensure proper orientation and prevent misconnection
  • Battery Charger: Featherweight charger for service and station batteries; usable as a spare charger
  • Enclosure Rating: NEMA 3R outdoor-rated protective housing
  • Battery Charger Alarm Signals: Battery Test Failure, Low DC Voltage, Rectifier Fail, High DC Voltage, High DC Voltage Shutdown, Fan Failure
  • Battery Charger Warnings: AC Fail Alarm (power failure)
  • Dimensions (L × W × H): 63.31” × 35.72” × 24.75”
  • Transport Weight: 900 lbs
  • Operating Temperature: -4°F to 113°F
  • Storage Temperature: 60°F to 72°F
  • Humidity Rating: Up to 95% relative humidity (non-condensing)
  • Pollution Degree: 2
  • Codes & Standards: NERC PRC-005 / IEEE 450
  • Input Voltage: 120V, 208V, 230V, 240V single-phase, 50–60 Hz
  • Output Voltage: 24V, 48V, 125V, 250V, 380V, 480V DC / <5%
  • Power Factor: 0.99
  • Efficiency: 92%
  • Total Harmonic Distortion (THD): ±0.5% @ +10/-12% input voltage, ±5% frequency, 0–100% load
  • Static Load Regulation: ≤1% from 10–90% on resistive load
  • Dynamic Load Regulation: <100mV @ 136Vdc and 30mV @ 27Vdc and 56Vdc
  • Output Ripple: Soft start; current limit adjustable from 5–100% of rated value; AC and DC output breaker
  • Surge Suppression: Installed on both input and output circuits

Documentation

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close