Skip to content
Menu Close
Home > Products > CyTime Event Manager (EM-100)

CyTime Event Manager (EM-100)

The CyTime™ Event Manager (EM-100) centralizes monitoring and analysis of multiple Sequence of Event Recorders (SERs) into one intuitive web interface. It consolidates events from all connected SERs, enabling powerful incident reconstruction, faster root-cause identification, and quicker power restoration for critical facilities. With remote firmware updates, customizable templates, event log consolidation, and full I/O status visibility, the EM-100 reduces complexity while improving accuracy and efficiency. Its DIN rail-mounted hardware, flexible license-based scalability, and secure communications make it an essential tool for utilities, data centers, healthcare, and other mission-critical operations.

previous arrow
next arrow

Features

  • Centralized SER Monitoring – View and manage I/O status for multiple Sequence of Event Recorders through one unified, web-based interface.
  • Event Consolidation for Faster Analysis – Combines logs from all downstream SERs to reconstruct incidents, speeding up root-cause identification and reducing downtime.
  • Remote Firmware & Configuration Management – Update firmware, adjust time synchronization, and manage I/O settings remotely for all connected SERs, saving time and labor.
  • Customizable Templates – Create and apply templates for consistent settings such as input naming and time sync protocols, streamlining large deployments.
  • Secure Access & Password Control – Manage passwords across all connected devices, enhancing system security and simplifying credential management.
  • Comprehensive Event Logs & Diagnostics – View detailed logs and perform system diagnostics across all SERs from a single access point, improving operational efficiency.
  • Scalable Licensing – Choose configurations supporting 25 to unlimited SERs with flexible software licensing, ensuring adaptability to project needs.
  • Rugged & Compliant Design – DIN rail-mounted hardware with wide operating temperature range, EN/IEC/UL compliance, and hazardous location certification ensures reliability in demanding environments.

Specifications

  • Electrical – Control Power:
    Voltage, operating: 9 to 48 VDC
    Power Consumption: 4 W
    Input Current: 0.45 A @ 9 VDC, 0.084 A @ 48 VDC
  • Communications:
    Ethernet Interface: 10/100/1000 Mbps
    HTTP: TCP Port 80, W3C Standard Compliant
    Modbus: TCP Port 502 (client port only between event manager and SER)
    FTP: TCP Port 21 (client port only between event manager and SER)
  • Memory:
    Storage: 8 GB (non-volatile)
    Memory: 512 MB (volatile, for application execution)
  • Mechanical:
    Mounting:  DIN rail (EN 50022, 35 mm x 15 mm)
    Dimensions (W x H x D): 3.90 x 4.37 x 1.00 in (99 x 111 x 25.5 mm)
    Weight: 0.64 lb (290 g)
  • Environmental:
    Temperature (Operating): -40 to 75°C  (-40 to 167°F)
    Temperature (Storage): -40 to 85°C (-40 to 185°F)
    Humidity rating: 5% to 95% (non-condensing)
  • Regulatory Compliance:
    Safety: EN 60950-1: 2013, IEC 60950-1: 2013, UL 60950-1
    EMC: EN 55032/24: 2016
    EMI: CISPR 32, FCC Part 15B Class A
    Hazardous Locations: Class I Division 2, IECEx Zone 2: 2019, ATEX Zone 2
  • Sustainability:
    Directive EU/2011/65 + 2015/863 (RoHS)
    Directive 2012/19/EU, Category 6 (WEEE)
  • Ordering Information:
    EM-100-25: Event Manager, DIN Rail Mount (25 Unit Support)
    EM-100-UNL: Event Manager, DIN Rail Mount (Unlimited Unit Support)
    EM-100-UPG: Event Manager Upgrade (25 to Unlimited Support)

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Data Center

Our comprehensive, high-quality power products are trusted by data centers to ensure reliable and efficient power supply.

Healthcare

We offer power solutions to hospitals, medical centers, and emergency response departments to provide reliable and uninterrupted power, helping them to meet patient needs efficiently and safely.

Industrial

Enhance productivity, efficiency, and safety in various industrial applicationswith Trystar’s innovative, customer-centric solutions gained through our experience helping our customers solve their power challenges.

Utilities

Prepare for planned or unplanned power interruptions and handle power outages securely with our dependable solutions that provide efficient backup power.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close