Skip to content
Menu Close
Home > Products > eLITE Model ELN (550W -1.5kW)

eLITE Model ELN (550W -1.5kW)

The eLITE Model ELN delivers dependable emergency backup power in a compact, front-access design that provides 90 minutes of no-break performance to keep critical lighting and safety systems operational during outages.

Engineered for LED compatibility, the ELN delivers clean, spike-free power that extends the life of LED drivers, ballasts, and lamps while also supporting fan motor loads tied to life safety systems. Available in single-phase sizes of 550W, 1kW, and 1.5kW, it offers flexible solutions for a variety of facilities.

The ELN provides reliable performance across diverse applications:

  • Schools & Universities – Keeps classrooms, gymnasiums, and athletic fields safely illuminated.
  • Security Lighting & Systems – Powers egress lighting, parking garages, and surveillance systems without interruption.
  • Healthcare Facilities – Ensures critical lighting and systems stay operational in hospitals and clinics.
  • Commercial & Retail – Maintains safe visibility in shopping centers, strip malls, restaurants, and theaters.
  • Hospitality & Community Spaces – Supports churches, hotels, and event venues, keeping occupants safe during emergencies.

With its small footprint, wall- or floor-mount flexibility, and optional remote monitoring, the eLITE Model ELN is a durable, space-saving solution for facilities that require uninterrupted emergency lighting power.

previous arrow
next arrow

Features

  • Reliable Emergency Power – Provides 90 minutes of uninterrupted backup power to keep critical lighting and life safety systems operational during outages.
  • Optimized for LED Technology – Delivers clean, regulated sine wave output that protects and extends the life of LED drivers, ballasts, and lamps.
  • Supports Life Safety Systems – Capable of powering fan motor loads and other equipment tied to emergency and safety functions.
  • Compact, Space-Saving Design – Front-access construction and a small footprint make it easy to install in tight spaces, with wall- or floor-mount options.
  • Flexible Power Range – Available in single-phase sizes of 550W, 1kW, and 1.5kW, making it suitable for both small and mid-sized applications.
  • Simplified Monitoring – Includes an integral status and alarm panel, with optional remote monitoring for added visibility and control.
  • Durable and Service-Friendly – Built for long-term reliability, with easy front access for maintenance and secure housing for critical components.

Specifications

  • Power Capacity: Single-phase sizes: 550W, 1kW, 1.5kW
  • Input Voltage Range: +10%, –40% typical, load-dependent, without battery usage
  • Input Frequency: 60 Hz, ± 2.5%
  • Output: Continuous sine wave output Maximum 3% harmonic distortion (any single harmonic)
  • Power Factor: Self-correcting to > 0.95
  • Voltage Regulation: Line: ± 3% Load: Typically better than ± 3%
  • Isolation: Galvanic
  • Operating Temperature: 0°C to +40°C
  • System Reliability: MTBF: 100,000 hours
  • Noise Rejection: Common Mode: 120 dB Transverse Mode: 70 dB
  • Efficiency: 89% typical
  • Design Features: Compact, front-access modular cabinet Wall- or floor-mount options Integral status and alarm panel Generator compatible
  • Options: Remote monitoring via alarm signals or RS232 Remote status panel NetMinder Ethernet/MODBUS adapter

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

FAQs

What is a lighting inverter?

A lighting inverter is an electronic system that converts DC battery power to standard AC voltages to provide back-up for emergency lighting systems. This inverter provides convenient emergency power for all types of lighting fixtures, increasing its usability.

Is there a difference in lighting inverters?

Yes! Lighting inverters differ in switch time, voltage regulation, and power conditioning. The standards for emergency lighting inverters are defined in the UL 924 test procedures. These procedures omit the difference in characteristics. Some inverters may take up to 1 to 2 seconds to respond to a power outage, while others provide a seamless transfer. The seamless transfer systems provide the kind of power necessary for sensitive electronic lighting, HID fixtures, lighting controls, and alarm circuits.

Should lighting inverters include voltage regulation and power conditioning?

Yes. Voltage regulation ensures that voltage drops and brownouts do not affect the overall lighting system. Voltage regulation also ensures proper lighting levels during normal operating conditions in “Normally On” circuits. Power conditioning prevents voltage surges and transients from reaching the electronic ballasts and/or LED drivers, thus providing longer life of the lighting fixture.

Why use centralized lighting inverters?

Centralized lighting inverters provide a single point source of power for all emergency lighting and exit signs. This allows for a convenient point of maintenance and provides for a controlled, logical wiring scheme. The output of the inverter is fed to a dedicated lighting panel, which provides power exclusively for the emergency lighting system.

How important is the transfer time?

Transfer time is the time it takes to recognize and deliver emergency power. An inverter providing zero transfer time ensures that there is no interruption of power to the emergency lighting fixtures. Lighting control systems and alarm circuits may also need a no-break type system because of the circuit power requirements.

Can any UPS (battery backup) be used for emergency lighting?

No. Emergency lighting systems are governed by UL 924 standards. Only lighting inverters that have been tested and certified to this standard can be used.

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Commercial

Discover a range of electrical solutions to keep commercial buildings operational and secure. Benefit from our engineering expertise and manufacturing agility, allowing for customized solutions to meet your specific needs.

Government

For government agencies, Trystar offers reliable power solutions that ensure that critical infrastructure remains powered and operational.

Healthcare

We offer power solutions to hospitals, medical centers, and emergency response departments to provide reliable and uninterrupted power, helping them to meet patient needs efficiently and safely.

Education

Meet emergency power requirements and safeguard your community with trustworthy power solutions that supply a swift connection.

Related Products

eLITE Model ELE (5.3kW – 18kW)

Designed for Real-World Demands Discover how this product is used across markets for different applications.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close