Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.
Power Distribution Centers
Trystar Power Distribution Centers (PDCs) also known as e-houses, deliver reliable, turnkey power solutions that protect critical staff and equipment in the harshest environments. Constructed with NEMA-rated steel, integrated pressurization, air purification, and insulation, they provide safe and efficient operation. Each PDC is fully wired, tested, and commissioned prior to delivery—minimizing installation costs and downtime. With 1MW to 5MW capacities, UL-certified switchboards, and compatibility with batteries, generators, and microgrids, Trystar PDCs combine performance, flexibility, and safety. Trusted by industries from energy and telecom to government and military, they deliver long-term reliability and lower lifecycle costs.
Product Specifications
Features & Benefits
- Reliable Power Protection – Ensures stable operation in critical applications, safeguarding equipment and staff.
- Turnkey Solutions – Delivered pre-engineered, pre-wired, and tested for immediate deployment.
- Flexible Capacity & Integration – Supports 1MW–5MW with compatibility for battery, generator, grid, or microgrid systems.
- Compliance & Safety – Certified to UL, IEEE, NFPA, IBC, ASHRAE, AWS, and ASTM standards.
- Scalable Modular Design – Configurable in lengths of 40–90 ft., with variable widths and multi-story options.
- Industrial Durability – NEMA-rated, seismic Zone 4, and overpressure capability up to 50 PSI.
- Reduced Downtime – Fully integrated before delivery to accelerate commissioning and reduce costs.
- Cross-Industry Use – Trusted in power generation, telecom, data centers, health care, commercial, government, and military.
Specifications – Power Distribution Centers
| Specification | Details |
|---|---|
| Capacity | Low Voltage ranging from 1MW to 5MW |
| Enclosures | NEMA-rated, insulated, pressurized, with air purification |
| Grid Connectivity | Parallel to grid or microgrid ready |
| Compatibility | Battery and generator compatible |
| Dimensions | Lengths 40ft – 90ft; average height 12ft; widths vary by equipment |
| Design & Integration | Turnkey design, engineering, and construction including structural, electrical, mechanical, fire/gas detection, suppression, prevention, controls, connectivity, remote monitoring, and BAS integration |
| Power System Design | Calculations and engineering provided |
| Certifications | UL891, UL1558, UL508A, IEEE, NFPA 70B, IBC 2024, ASHRAE 90.1 (2013), AWS D1.1, ASCE/SE17, ASTM A269, ASTM A798, ASTM A790 |
| Switchboards | UL891 Low Voltage up to 4000A, max 600VAC; sizes 30”–48” width, 36”–60” depth; UL1558 |
| Power Distribution Units | 350kVa – 500kVa |
| UPS Options | 1250kVa – 6500kVa, 480VAC, 3-phase uninterrupted |
| Optional Equipment | Docking stations, battery cabinets, integrated controls, fire/gas detection, transformers, HVAC, doors/hardware, security, lighting, lightning and grounding protection |
| Structural Features | Overpressure capability to 50 PSI; high energy-absorbing members; integrated grounding system; seismic-rated Zone 4 |
| Control Panels | PLC, DCS, metering, fire/gas, I/O racks, marshalling cabinets, switchgear solutions |
Why Choose a Trystar PDC Over Traditional Construction?
- Speed to Deployment – Unlike brick-and-mortar or concrete structures, PDCs are prefabricated, tested, and shipped ready to install, cutting lead times significantly.
- Cost-Effective – Reduced labor and installation costs deliver lower upfront investment and long-term savings.
- Flexibility – Modular designs can be resized, reconfigured, or relocated as operations evolve, unlike fixed concrete builds.
- Integrated Systems – Delivered with electrical, mechanical, fire, HVAC, and monitoring systems already installed, reducing on-site complexity.
- Durability – Built with heavy-duty steel and engineered for seismic and overpressure resilience, matching or exceeding traditional construction strength.
- Scalability – Multi-story and variable-length options support future growth, something brick-and-mortar facilities struggle to adapt to.