Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.
SER-3200/SER-2408
Sequence of Events Recorder
Know what happened and when—to 1 millisecond! CyTime Sequence of Events Recorder models SER-3200/SER-2408 record status changes of up to 32 channels, time-stamped to 1 ms. Time synchronization is achieved via PTP (IEEE 1588), IRIG-B, DCF77, NTP, Modbus TCP or an RS-485 signal from another SER. An embedded web server allows setup over a network using a standard browser, plus easy access to all events, status and even custom pages you create.
This product has been replaced by the SER-32e. Click Here
Features
- Time-stamped event recording for up to 32 channels, 1ms accuracy
- Up to 8192 Events stored in non-volatile memory
- Ethernet connectivity, Modbus TCP and web technologies
- GPS time sync via PTP (IEEE 1588 Master/Slave), IRIG-B or DCF77
- Time output (IRIG-B, DCF77, ASCII) to other devices
- Other time-sync options include NTP, Modbus TCP or Inter-SER (RS-485)
- High-speed trigger to capture waveforms by a compatible power meter
- Open/close relay outputs over an Ethernet network (Modbus TCP)
- California Senate Bill 327 compliant (SB-327 Information Privacy: Connected Devices)
- UL Listed, CE Mark, RCM, FCC, RoHS compliance
Markets/Applications
Data Centers
The Sequence of Events Recorder enables accurate event recording in modern data center Electrical Power Monitoring Systems (EPMS). [ More ]
Hospitals
Emergency Power Supply Systems (EPSS) in hospitals use the Sequence of Events Recorder in automatic test and reporting systems to ensure reliable backup power and document compliance with testing regulations. [ More ]
Industrials
The Sequence of Events Recorder offers precision event recording for supervisory control and data acquisition systems in continuous processes such as refineries and water treatment plants. [ More ]
Microgrids and Alternative Energy
The Sequence of Events Recorder provides critical data for root-cause analysis in microgrids and alternative energy networks. When used with compatible power monitors or protective relays, the SER trigger waveform captures coincident with events, for advanced diagnostics and preventive maintenance. [ More ]
Ordering Info
| Catalog | Description |
|---|---|
| SER-3200-P2X2 | CyTime Event Recorder, 32-input, PTP, secure web, 2x option slots, control power ride-thru |
| SER-3200-PTP | CyTime Sequence of Events Recorder, 32 inputs, plus PTP |
| SER-3200-32GB | CyTime Sequence of Events Recorder, 32 inputs, PTP + 32GB |
| SER-2408-P2X2 | CyTime Sequence of Events Recorder, 24 in / 8 outputs (24Vdc) |
| SER-2408-PTP | CyTime Sequence of Events Recorder, 24 in / 8 outputs, PTP |
| SER-2408-32GB | CyTime Sequence of Events Recorder, 24 in / 8 outputs, PTP + 32GB |
| PTP-UPGRADE | PTP Field Upgrade Kit for CyTime Sequence of Events Recorder SER-3200/SER-2408 |
| EZC-IRIG-B | EZ Connector for SER, IRIG-B input |
| EZC-DCF77 | EZ Connector for SER, DCF77 input |
| PLX-5V | PTP Legacy Interface OUT (5V output) |
| PLX-24V | PTP Legacy Interface OUT (24V output) |

