Skip to content
Menu Close
Home > Products > Series 1800 Modular Rectifier (6 V – 600 VDC, 37 A – 36,000 A) Air-Cooled

Series 1800 Modular Rectifier (6 V - 600 VDC, 37 A - 36,000 A) Air-Cooled

The Series 1800 Rectifier is a modular, air-cooled, primary SCR DC power supply built for industrial environments requiring flexible, reliable performance. Its modular design provides scalability to expand capacity as needs grow, while redundancy ensures fail-safe operation and significantly reduces downtime. Delivering output ranges from 6V–600V and 37A–36,000A, it adapts to a wide variety of processes. With efficiency up to 93%, tight regulation, and simplified maintenance, the Series 1800 offers a compact, air-cooled solution for dependable, long-term DC power in demanding applications.

previous arrow
next arrow

Features

  • Modular Expandability – Scalable design allows additional modules to be added as power requirements increase, avoiding costly replacements.
  • Fail-Safe Reliability – Redundant module operation ensures continuous uptime even if one unit fails, minimizing production interruptions.
  • Flexible Power Range – Wide 6V–600V voltage and 37A–36,000A current range supports diverse industrial DC applications.
  • Air-Cooled Efficiency – Eliminates the need for water infrastructure while ensuring effective heat dissipation for reliable operation.
  • Tight Output Regulation – ±0.5% voltage and current regulation ensures consistent performance for sensitive processes.
  • Compact Footprint – Designed to save space, making it suitable for facilities with limited floor area.
  • Simplified Maintenance – Modular construction and automatic operation allow quick servicing and reduced downtime.
  • High Energy Efficiency – Operates at 85%–93% efficiency, delivering reliable performance with lower operating costs.

Specifications

  • Electrical:
    Input AC Voltage: 208V – 600VOutput DC Voltage Range: 6V – 600V
    Output DC Current Range: 37A – 36,000A
  • Performance:
    Input Line Variation: ± 5% from nominal
    Voltage Regulation: ± 0.5%Current Regulation: ± 0.5%
    Efficiency: 85% – 93%
  • Environmental: Operating Range: 0°C – 40°C
  • Design & Cooling:
    Modular configuration for expandability and redundancy
    Air-cooled design for simplified installation and operation
  • Maintenance: Simplified maintenance with modular replacement and automatic operation
  • Footprint: Compact, space-saving design for industrial environments

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

FAQs

What are the advantages of a modular rectifier design?

The modular rectifier design incorporates multiple modules on the output of the rectifier, connected in parallel, which share the output current of the load. This paralleling of modules provides an increased defense against costly down time for production. If there is a failure with one of the modules, then a dedicated circuit breaker connected to the module will trip, and the unit will automatically de-rate its output current capability. This condition will allow you to run at reduced capacity instead of going down completely; which is what happens with conventional rectifiers. If a redundant module is purchased and installed in the rectifier and then a module failure occurs, you will be able run at full capacity with no downtime. Another advantage of the modular design is that it may be also purchased with expandability. This means that additional modules may be purchased and installed in the future, which will increase the current capacity of the rectifier if production demands grow.

What size rectifier do I need?

Rectifier sizing has many variables including part size, anode cell surface area, chemical / paint characteristics, and process time. The chemical / paint supplier, or the finishing system supplier usually recommends the rectifier size required for the application. In e-coat, the output voltage of the rectifier is usually 400V or 500V maximum. As a general rule of thumb, output current is usually 2.5A per square foot of metal, for 2 minute dwell time, with film build of 1 mil of paint.

Which leg of the rectifier is grounded?

The rectifier output is isolated, allowing either leg to be grounded per process requirements.

How can I reduce the floor space needed for rectifiers used in my process?

Controlled Power Company is able to custom design rectifier cabinets for limited floor space or single side access. We are also able to provide multiple rectifiers in a single enclosure.

When do I need a DC switch?

A DC switch is used for isolating the output of a rectifier and may be configured for various applications to reduce downtime. When downtime is unacceptable, a DC switch connected to the normal production unit and a standby unit provides a quick means of switching between the two in the event of a failure or for routine maintenance. The DC switch ensures that DC power is not present in the rectifier, so that it can be serviced safely by repair personnel. While the down unit is being serviced, the other unit will operate normally. You will not need to shut down the line when servicing the rectifiers. For multi-zone operation, there are many different configurations for DC switches. The most common is that a DC switch enables one rectifier to supply power to any zone. This can be either of the two primary rectifiers, or even a standby. A DC switch may also be configured to switch one rectifier between multiple tanks.

How can I reduce or eliminate down time?

With a modular rectifier, downtime can be reduced if a redundant module is purchased and installed. For further protection against downtime, a second rectifier and a DC switch can be purchased. Therefore if a rectifier goes down or is being serviced, the backup unit can be brought online within a few minutes. For more information, see our Options document entitled u0022DC Transfer Switchesu0022 for details about DC switch and backup rectifier configurations.

Which is better: air- or water-cooling?

The environment where the rectifier will be placed usually determines the best type of cooling. For harsh, corrosive, or high-temperature environments, water-cooling is best suited.

Can I control or monitor the rectifier with my PLC?

Yes. As an option, Controlled Power Company offers single channel computer interface cards for monitoring and/or control of the rectifier. The computer interface card can be configured for 0 to 10 volt, 0 to 5 volt, or 4 to 20 mA signals. Additionally, we offer integrated distributed I/O modules so that communications with the PLC can be performed over Ethernet or serial connections, instead of running analog signals.

Do I need a separate feeder transformer for the rectifier?

The rectifier does not require a separate feeder transformer; however, depending on site requirements, one may be needed. Please consult an electrical contractor or a consultant for further information.

How can I increase my rectifier current output?

If you have a modular system that was purchased with expandability, you need only to install additional modules for additional current. If you have a non-expandable unit, another unit may be connected in parallel. The parallel control option will allow both units to equally share the load current. Some changes to the existing unit may be required.

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Industrial

Enhance productivity, efficiency, and safety in various industrial applicationswith Trystar’s innovative, customer-centric solutions gained through our experience helping our customers solve their power challenges.

Related Products

Series 2400 Modular Rectifier (6 V – 600 VDC, 37 A – 36,000 A) Water-Cooled

Designed for Real-World Demands Discover how this product is used across markets for different applications.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close