Skip to content
Menu Close
Home > Products > Series 30 Rectifier (6 V – 100 VDC, 500 A – 10,000 A)

Series 30 Rectifier (6 V - 100 VDC, 500 A - 10,000 A)

The Series 30 Rectifier is a rugged, primary SCR, single-transformer DC power supply designed for low-voltage plating, anodizing, and other industrial processes. Available in both air- and water-cooled designs with enclosure ratings from NEMA 1 to NEMA 4X, it provides output voltages from 6V–100V and currents up to 10,000A. With precision regulation, soft start ramping, and comprehensive protective circuitry, the Series 30 ensures stable, efficient, and long-lasting performance in harsh industrial environments. Its high-quality copper transformer construction and advanced digital controls deliver maximum reliability, flexibility, and low maintenance for demanding applications.

previous arrow
next arrow

Features

  • Flexible Application Range – Delivers 6V–100V and 500A–10,000A for plating, anodizing, and specialized industrial DC applications.
  • Reliable SCR Regulation – Solid-state thyristor regulation ensures accurate output control with minimal maintenance and long service life.
  • Advanced Protection Systems – Includes thermal overloads, electronic AC/DC overload protection, and programmable auto-retry for maximum safety.
  • Precise Digital Controls – Hybrid digital circuitry, slope ramping, and programmable soft start prevent surges while improving process quality.
  • High-Quality Transformer Design – All-copper transformers with Nomex Class H insulation provide efficiency, durability, and low inrush currents.
  • Cooling Flexibility – Air or direct water cooling options maximize efficiency in varied operating environments.
  • User-Friendly Control Center – Fully gasketed NEMA 12 control center integrates relays, metering, and contactors for sealed, reliable operation.
  • Durable Cabinet Construction – Phosphate-coated steel with epoxy acrylic finish resists corrosion, marring, and scratches in industrial settings.

Specifications

  • Electrical:
    Input Voltage: 208V – 600V, 3 Phase, 50/60 Hz
    Output DC Voltage Range: 6V – 100V
    Output DC Current Range: 500A – 10,000A
    Standard Voltages: 6, 9, 12, 15, 18, 24, 30, 40, 50, 75, 100
    Standard Currents: 500, 750, 1000, 1500, 2000, 3000, 4000, 5000, 6000, 8000, 10000
  • Performance:
    Input Line Variation: ± 5% from nominal (± 10% optional)
    Output Voltage Regulation: ± 0.5%
    Output Current Regulation: ± 0.5%AC RMS Output Ripple: 5% RMS at full voltage/current
    Optional Ripple: 1% or 5% from 25%–100% output voltage
    Efficiency: 85% – 90%Soft Start: 300 ms ramp from zero to set voltage
    Reliability: Fully optically isolated, hybrid digital accuracy, phase lock loop gating
  • Controls:
    ± 0.5% automatic voltage or current control with crossover
    Voltage and current potentiometers
    Automatic DC overload monitor with programmable auto-retry
    Electronic AC current overload and unbalance protection
    Large precision control knobs
  • Monitoring & Metering:
    Digital slope (ramp) capabilities
    All meters accuracy: ± 2% or better
    AC Power On and DC On lights
    Remote sensing to compensate voltage drops
  • Mechanical:
    Cooling: Standard forced-air cooling; optional direct water cooling with heat exchanger
    Enclosures: NEMA 1, NEMA 2, NEMA 3R, or NEMA 4X
    Output Bus: Floating; either terminal may be grounded
    Cabinet: Phosphate-coated metals with epoxy acrylic finish, corrosion and scratch resistant
  • Transformers:
    All-copper transformer construction with Nomex Class H insulation (220°C)
    Low inrush, designed for durability under dynamic loading
    Primaries and core separated by Class H coil form to minimize shorts

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

FAQs

How can I reduce or eliminate downtime?

Purchasing and installing a second backup rectifier connected in parallel with the existing rectifier and a DC switch, will virtually eliminate downtime. In this scenario, if a rectifier happens to go down or is being serviced, a backup unit can be brought online within a few minutes. For more information, see our Options document entitled u0022DC Transfer Switchesu0022 for details about DC switch and backup rectifier configurations.

Which is better: air- or water-cooling?

The environment where the rectifier will be placed usually determines the best type of cooling. For harsh, corrosive, or high-temperature environments, water-cooling is best suited.

Do I need a ripple filter?

Ripple is the small AC voltage or current occurring in a DC component as an unavoidable byproduct of rectification. Ripple filtering is a combination of inductance and capacitance used to reduce the level of ripple. Ripple filtering is required on most chrome processes where a decorative or good finish is required. Filtering is also required for loads that are sensitive to AC RMS ripple.

Can I control or monitor the rectifier with my PLC?

Yes. As an option, Controlled Power Company offers single channel computer interface cards for monitoring and/or control of the rectifier. The computer interface card can be configured for 0 to 10 volt, 0 to 5 volt, or 4 to 20 mA signals. Additionally, we offer integrated distributed I/O modules so that communications with the PLC can be performed over Ethernet or serial connections, instead of running analog signals.

Do I need a separate feeder transformer for the rectifier?

The rectifier does not require a separate feeder transformer; however depending on site requirements, one may be necessary. Please discuss this with an electrical contractor or a consultant for further information.

How can I increase my rectifier current output?

A second Series 30 rectifier may be connected in parallel. The parallel control option will allow both units to equally share the load current. Some changes to the existing unit may be required.

What size rectifier do I need?

Rectifier sizing has many variables including part size, anode cell surface area, chemical characteristics, and process time. The chemical or the system supplier usually recommends the rectifier size required for the process.

What is the advantage of a primary SCR, single transformer design?

The low voltage, single transformer design (Series 30) uses primary SCRs for regulation. The SCRs supply AC power to the primary of the transformer. The transformer has a star secondary with a diode connected to each leg for rectification. This design has a low overall component, which makes it very reliable and price competitive.

Which leg of the rectifier is grounded?

The rectifier output is isolated, allowing either leg to be grounded per process requirements.

How can I reduce the floor space needed for rectifiers used in my process?

Controlled Power Company is able to custom-design rectifier cabinets for limited floor space or single-side access. We are also able to provide multiple rectifiers in a single enclosure.

When do I need a DC switch?

A DC switch is used for isolating the output of a rectifier and may be configured for various applications to reduce downtime. When downtime is unacceptable, a DC switch connected to the normal production unit and a standby unit provides a quick means of switching between the two in the event of a failure or for routine maintenance. The DC switch ensures that DC power is not present in the rectifier, so that it can be serviced safely by repair personnel. While the down unit is being serviced, the other unit will operate normally. You will not need to shut down the line when servicing the rectifiers. A DC switch may also be configured to switch one rectifier between multiple tanks.

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Industrial

Enhance productivity, efficiency, and safety in various industrial applicationswith Trystar’s innovative, customer-centric solutions gained through our experience helping our customers solve their power challenges.

Related Products

AnodeMon (Anode Current Monitoring)

System Configurations AnodeMon performs anode current monitoring in two distinct configurations: Both configurations use the same PLC-based monitoring platform, and there is no limit to the number of anodes that can be monitored within a system. AnodeMon is available at multiple price points and can be supplied as a…

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close