Skip to content
Menu Close
Home > Products > SureImage Power Distribution Unit Model 600/M Medical-Grade

SureImage Power Distribution Unit Model 600/M Medical-Grade

The SureImage Model 600/M PDU is engineered specifically for medical OEM imaging and treatment equipment, providing a single-box solution for power conditioning, isolation, voltage conversion, and distribution. With its low-impedance isolation transformer, integrated surge protection, and customizable output distribution, it ensures reliable, clean power for all system components. The 600/M is designed to handle demanding intermittent power loads with a 3:1 K(i) to KVA ratio, reducing stress on critical equipment. Compact yet robust, it simplifies OEM design, enhances reliability, and ensures safe, space-saving installation in medical environments.

previous arrow
next arrow

Features

  • Optimized for Medical OEM Demands – Delivers reliable power for imaging and treatment modalities, supporting diverse system components with varying voltage and demand.
  • High Intermittent Load Capacity – Handles momentary surges with a K(i) to KVA ratio of 3:1 or lower, ensuring dependable operation during peak medical equipment loads.
  • Flexible Input & Output Options – Multiple input voltage taps and OEM-specified output voltages accommodate site-specific power sources and equipment requirements.
  • Customizable Controls & Distribution – OEM engineers can tailor on/off functionality, EPO/REPO shutdown, and output distribution to match exact modality needs.
  • Comprehensive Power Protection – Features a double-shielded isolation transformer, surge protection, output TVSS, and high-frequency noise filters with fuse-failure indicators.
  • Robust Construction for Reliability – Heavy-duty casters allow easy positioning, while leveling feet and seismic brackets secure the unit for safe installation.
  • Space-Saving Design – Integrates power conditioning, voltage conversion, and distribution in one compact footprint, minimizing equipment room congestion.
  • High Efficiency, Low Noise Operation – Provides 97–98% efficiency and operates at ≤50 dBA, ensuring energy savings and a quiet clinical environment.

Specifications

  • Input Voltage: 200/208/240/380/415/440/460/480/500 VAC, 3-Phase, Delta
  • Input Frequency: 50/60 Hz, ± 3 Hz
  • Input Circuit Breaker: Adjustable electronic CB, 250 amp frame
  • Controls: 24 VAC shunt trip for local/remote EPO/REPO and over-temperature shutdown
  • Output Voltages: 480/277 VAC and 400/230 VAC, 3-Phase, Wye
  • Output Power Rating: 55 KVA / 130 K(i) (example model); other ratings available per OEM design
  • Output Impedance: 2% typical
  • Load Regulation: ≤ 2% at each nominal output voltage, no load to full load
  • Electrostatic Shielding: Two full-length copper foil shields
  • Common Mode Noise Attenuation: 126 dB
  • Transverse Mode Noise Attenuation: 3 dB down at 1 kHz, decaying 40 dB/decade
  • Operating Temperature: 0°C to 40°C
  • Efficiency: 97–98% typical
  • Audible Noise: ≤ 50 dBA at 1 meter
  • Weight: 988 lbs
  • Dimensions (W x D x H): 22″ x 26″ x 49.5″
  • Three-Phase Sizes: 55 KVA/130 K(i) model shown; other ratings available for OEM design

Documentation

Product Brochures

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

FAQs

How does the Model 600/M simplify site preparation and reduce installation cost?

OEM medical equipment often requires several power feeds of differing voltages and capacities. In many cases, a customer’s available power source simply cannot satisfy these requirements. Addressing this issue on a “site-by-site” basis is expensive and time consuming . . . and plenty can go wrong.rnrnThe 600/M PDU is a single-box “pre-engineered” solution to this problem. The installing contractor brings a single power feed into the PDU, and the 600/M transforms that voltage into the one or more nominal voltages at the exact amperage rating required. Multiple output circuit breakers are preconfigured to match the OEM equipment. Long feeder runs are eliminated and each installation becomes exactly what you want: predictable and successful!

Why choose the 600/M over competing OEM PDU products?

Unlike competing PDU designs, the 600/M incorporates a “double shielded” isolation transformer, providing 126 dB common mode noise attenuation. This transformer, combined with the 600/M’s output transient voltage surge suppression (TVSS) and high frequency filter, provide superior transverse mode noise attenuation as well. In addition, the 600/M intermittent K(i) to continuous KVA ratio is typically 3:1 or lower. This conservative transformer design approach permits longer operation at intermittent K(i) ratings to meet the momentary power demands of medical equipment during calibration and operational modes.

Can I get the output distribution I need?

Absolutely yes! Many configurations can be made available that include hardwire connections, as well as flush-mounted medical-grade receptacles. All output distribution circuits are individually protected with their own circuit breaker.

How does the Model 600/M enhance the reliability and performance of my medical equipment?

The reliability and performance of OEM medical equipment is enhanced as a result of the clean, isolated power. Power disturbances such as voltage spikes, transients, and electrical noise can cause random error codes, system lock-ups, and even system failures, resulting in unscheduled downtime. The 600/M eliminates these power disturbances by incorporating carefully coordinated components including input surge protection, a “double shielded” isolation transformer and an output transient voltage surge suppression (TVSS) network with a high frequency noise filter.

Can I get the output ratings and voltages I need?

Absolutely yes! Our featured PDU design is rated at 55kVA/130K(i), but other output ratings are available upon request. The 600/M can be customized with OEM-specified multiple voltage taps on the input and output of the system. This allows for a true “universal” PDU that can accommodate any input power source and can create the one or more nominal voltages required!

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Healthcare

We offer power solutions to hospitals, medical centers, and emergency response departments to provide reliable and uninterrupted power, helping them to meet patient needs efficiently and safely.

Related Products

SureImage Model Ultra-K/M (75K(i) – 225K(i)) Medical-Grade

Designed for Real-World Demands Discover how this product is used across markets for different applications.

SureImage Power Processor Model 700F/M (60K(i) – 260K(i)) Medical-Grade

Designed for Real-World Demands Discover how this product is used across markets for different applications.

MedPoweRx UPS Model LT/M (700VA – 2.1kVA) Medical Grade

Designed for Real-World Demands Discover how this product is used across markets for different applications.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close