
17.5MM CONTROL RELAYS
SMALL FOOTPRINT
BIG IMPACT
Explore 17.5MM DIN-Rail control relays engineered for time-delay control, voltage monitoring, three-phase monitoring and load alternation in industrial control panels.
Compact by Design. Clear by Function.

SAVE SPACE PANEL
The compact 17.5MM design supports space-conscious, high-density control panels.
FUNCTIONS FOR EVERY APPLICATION
Choose timing, alternating, voltage-monitoring or phase-monitoring control.
INSTALL EFFICIENTLY
The family mounts directly on standard 35mm DIN-rail.
Meet the 17.5MM Family

THREE-PHASE MONITOR RELAYS (PxE)
Continuously monitors three-phase systems for damaging fault conditions such as phase loss, reversal or unbalance.

VOLTAGE MONITOR RELAYS (VxE)
Monitors voltage conditions to help protect connected equipment.

ALTERNATING RELAYS (AE1)
Alternates operation between redundant loads to balance runtime and support equipment availability.

TIME DELAY RELAYS
(TE5 & TE6)
Provide reliable time-based control for starting, stopping or cycling equipment within automated operations.
Comparing the 17.5MM Relays
| THREE-PHASE MONITOR RELAYS (PXE) | ALTERNATING RELAYS (AE1) | VOLTAGE MONITOR RELAY (VXE) | TIME DELAY RELAYS (TE5 & TE6) | |
|---|---|---|---|---|
| Primary function | Phase monitoring | Load alternation | Voltage monitoring | Time-based control |
| Choose it when… | You need to detect three-phase fault conditions | You need to balance runtime across redundant loads | You need to detect operation outside a voltage range | You need a dedicated timing function and range |
| Typical applications | Pumps, compressors and three-phase motors | Redundant pumps and compressors | Voltage-sensitive equipment and control panels | Timed sequences and process control |
| Key difference | Phase-condition protection | Alternates operating sequence | Single-phase AC or DC monitoring | Simple, function-specific setup |
| Technical resources | Handout Data Sheet | Handout Data Sheet | Handout Data Sheet | TE5 Handout | TE6 Handout TE5 Data Sheet | TE6 Data Sheet |
Industries and Applications

Water & Wastewater

HVAC & Building Controls

Industrial Automation

Refrigeration & Cold Storage

Material Handling

OEM Control Panels
Find the Right Relay for Your Application
Explore detailed product information, specifications and available configurations for Trystar’s 17.5MM Relay Family, or contact an expert for help selecting the right solution.
Need Help with 17.5MM Control Relays?
Connect with our experts for personalized guidance in selecting the right 17.5MM control relay for your application. Complete the form and our team will help you identify the best solution for your specific requirements.