Skip to content
Menu Close
Home > Products > Low Voltage Switchboards (UL891)

Low Voltage Switchboards (UL891)

Trystar’s Low Voltage Switchboards (UL891) deliver safe, reliable, and customizable power distribution for commercial and light industrial facilities up to 600V. Engineered for performance and scalability, these switchboards support complex load profiles, future expansion, and both new installations or upgrades. With rugged NEMA-rated enclosures, integrated protection features, and flexible layouts, they minimize downtime while simplifying maintenance and compliance. Designed to handle up to 5000A, Trystar switchboards provide dependable power distribution with the adaptability to meet diverse facility requirements.

previous arrow
next arrow

Features

  • Safe & Reliable Operation – UL891 certification and integrated protection features reduce arc flash risks, enhance compliance, and improve uptime in sensitive environments.
  • Custom-Engineered Flexibility – Layouts are tailored to fit space constraints, retrofit requirements, and unique load profiles for precise alignment with facility needs.
  • Scalable & Modular Design – Sections rated up to 5000A provide flexible configuration options, supporting expansion as power demands grow.
  • Versatile Enclosure Options – Indoor or outdoor NEMA 1 or 3R enclosures with front-only or front/rear access simplify installation in diverse settings.
  • Advanced Breaker Configurations – Available in 3-pole or 4-pole, fixed or draw-out, with optional Electronic Trip Units offering LSI, LSIG, or LSIA protection.
  • Integrated Monitoring & Controls – Supports surge protection, digital/analog metering, event recording, and power quality monitoring for proactive management.
  • Seamless Backup Power Integration – Compatible with Trystar docking stations, transfer switches, and temporary power solutions for emergency resilience.
  • Durable, Long-Term Performance – Engineered with rugged construction, powder-coated enclosures, and customizable designs for reliable service life.

Specifications

  • Electrical: Up to 600VAC
    Sections rated to 5000A Horizontal, 3000A Vertical
    Single Mains to 5000ASix Subdivision Mains to 4000A
    Individually Mounted Feeders to 4000AUp to 100kAIC
  • Breaker Options:
    3-Pole or 4-Pole breakers100% ground-rated conductor option
    Fixed or draw-out configurations
    Electronic Trip Units (LSI, LSIG, LSIA)
    Electronic operation available
  • Enclosure Options:
    Indoor or Outdoor NEMA 1 or 3RService Entrance Rated (SER) available
    Front-only or front/rear access90 in. (228.6 cm) height
    Section widths: 30, 36, 42, 48 in. (custom: 12, 24 in.)
    Frame depths: 36, 48, 54 in.
  • Integrated Controls:
    Surge Protection Device (SPD)
    Analog & Digital Power Metering
    Sequence Event Recording
    Power Quality Monitoring
    Transfer Switch & Source Paralleling Controls
  • Communication: Modbus RTU (RS485) or TCP/IP for energy management
  • System Pairings: Compatible with Trystar docking stations, transfer switches, and E-house configurations
  • Customization: Custom-built layouts, footprints, bus riser configurations, and retrofit options available

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Commercial

Discover a range of electrical solutions to keep commercial buildings operational and secure. Benefit from our engineering expertise and manufacturing agility, allowing for customized solutions to meet your specific needs.

Data Center

Our comprehensive, high-quality power products are trusted by data centers to ensure reliable and efficient power supply.

Healthcare

We offer power solutions to hospitals, medical centers, and emergency response departments to provide reliable and uninterrupted power, helping them to meet patient needs efficiently and safely.

Industrial

Enhance productivity, efficiency, and safety in various industrial applicationswith Trystar’s innovative, customer-centric solutions gained through our experience helping our customers solve their power challenges.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Customer Satisfaction Survey
Close