Breakout Panel
Protecting downstream users is absolutely critical in every temporary and portable power configuration. The Trysar Breakout Panel is designed to provide breaker protection for circuits from 200A-600A in a handy, wheeled cage that can easily be repositioned when needs change. It is built to withstand industrial and rental use and can easily be customized with your company colors and logo.
AMPERAGE RANGE
200A – 600A
VOLTAGE OPTIONS
120/240V, 120/240V Delta, 208Y/120V, 480V, 480Y/277V, 600V
INPUT OPTIONS
16 series male panel mounts, cord grip, and more
OUTPUT OPTIONS
50A California-style receptacle, 16 series female panel mounts, cord grip, GFCI receptacle, duplex receptacle, NEMA L5-30 receptacle, NEMA L6-30 receptacle, NEMA L14-30 receptacle, 30A RV receptacle, 50A RV receptacle, and more
OTHER FEATURES
UL 50 Listed, UL 1640 Listed and/or C-ETL/ETL 1640 Listed, NEMA 3R or NEMA 4X, all aluminum construction or all stainless steel construction, heavy duty tilt and roll cage with wheels, custom powder coat, custom UV-printed graphics, made in USA