Series 700A Power Processor (10 kVA - 1 MVA ) Three Phase The Series 700A Power Processor is an electronic, microprocessor-controlled tap switching voltage regulator/power conditioner, which consists of an…
Series 700A Power Processor (5 kVA - 25 kVA ) Single Phase The Series 700A Power Processor is an electronic, microprocessor-controlled tap switching voltage regulator / power conditioner, which consists…
Model ESV (1.5 kVA - 14 kVA) From its “front access” design and self-contained battery runtime options (up to 4 hours, model dependent) to its…
Model ES (4500VA - 15500VA) From its aesthetically pleasing innovative design to its ease of installation and user-friendly operation, the Model ES UPS…
HV Series (7.5 kVA – 25 kVA) The HV Series is a single phase, seamless transfer, uninterruptible power system providing premium power to various types…
MD Series (3.1kVA - 7.5kVA) The MD Series is a single phase, seamless transfer, uninterruptible power system providing premium power to various types…
Model LTN-3R (550VA - 1.3kVA) Shouldn’t the UPS technology be as rugged as the outdoor-rated enclosure in which it’s provided? Many of today’s…
MedPoweRx UPS Model LT/M (700VA - 2.1kVA) Medical Grade The MedPoweRx UPS – Patient Vicinity Series, Model LT/M is a single phase, seamless transfer, UL 60601-1 listed,…
Model LTN (700VA - 2.1kVA) Shouldn’t the UPS technology be as rugged as the enclosure in which it’s provided? Many of today’s industrial…
Models LT & LTR (700VA - 2.1kVA) The Model LT (tower style cabinet) and Model LTR (rack mount cabinet) are single-phase, seamless transfer, uninterruptible power…
eLITE Model ELE (5.3kW - 18kW) The eLITE Model ELE is a modular, no-break, front access, single phase centralized emergency lighting inverter that provides…
eLITE Model ELN (550W -1.5kW) Meeting the NFPA 101 and NFPA 111 standards, the eLITE Model ELN is considered “Life Safety Equipment.” The…