Skip to content
Menu Close
Home > Products > 400A – 3000A Power Distribution Panels

400A – 3000A Power Distribution Panels

For high power demand applications, anywhere from 400A up to 3000A, the Trystar® Power Distribution Panel with I-LINE®* components, can handle the job.  Built for large-scale projects, industrial operations, utility work, and disaster response, it provides the capacity, flexibility, and rugged reliability you need to keep everything running—no matter how big the job.

With large amperage capacity and expanded voltage options up to 600 V, it eliminates the need for multiple smaller panels, streamlining setup and reducing labor. Flexible input and output configurations make it easy to integrate with any infrastructure, while advanced enclosure options like NEMA 4X ensure safe, uninterrupted performance in even the harshest environments.

Heavy-duty transport features and broad customization options make it ideal for organizations that need to deploy power fast, anywhere. 

*I-LINE® is a registered trademark of Schneider Electric USA, Inc.

previous arrow
next arrow

Features

  • Designed for Large Scale Power Needs – Our Portable Power Distribution Panels (400-3000A) deliver safe, high-capacity electrical distribution wherever it’s needed—construction sites, events, film sets, industrial facilities, or emergency response. With a rugged, weather-resistant design, they ensure uninterrupted performance in demanding environments.
  • Engineered for Safety & Compliance – Equipped with GFCI protection, circuit breakers, and heavy-duty enclosures, these panels meet OSHA, NEC, and UL standards. That means fewer risks, less downtime, and full regulatory compliance on every job.
  • Adaptable to Your Needs – Configurable inputs and outputs support a wide range of voltages, connectors, and receptacle types—ensuring seamless compatibility with your existing power infrastructure and equipment.
  • Fast Setup, Maximum Efficiency – Centralized distribution reduces cable clutter, speeds installation, and minimizes labor costs. Crews can power up tools, lighting, and machinery in minutes—keeping projects on schedule.
  • Manufactured to Last – Constructed from industrial-grade materials with corrosion-resistant finishes, these panels are designed to withstand years of heavy use, harsh weather, and rough handling.

Specifications

  • Amperage Range: 400A – 3000A
  • Voltage Options: 120/240 V, 120/240 V Delta, 208Y/120 V, 480 V, 480Y/277 V, 600 V (Trystar)
  • Input Options: 16-series panel mounts, hardwire, and other custom options (Trystar)
  • Output Options: Wide variety of receptacles and breaker options; customizable (Trystar)
  • Construction & Enclosure: All-aluminum or stainless steel, NEMA 3R or NEMA 4X, rugged cage with forklift/lifting options (Trystar)
  • Certifications: Same certifications: UL 50, UL 1640, C-ETL/ETL Listed (Trystar)
  • Customization & Branding: Custom powder coat, UV graphics, made in the USA (Trystar)

Support

Services

Technical Support, Start Up Support, Preventative Maintenance, Field Service, In-house Repair, Spare Parts

Website: https://www.trystar.com/services/request-for-services/

Phone: 507-333-3990,1

Email: services@trystar.com

Sales Support

Quotes, lead times, and general product questions

Website: https://www.trystar.com/contact/

Phone: 507-333-3990,2

Designed for Real-World Demands

Discover how this product is used across markets for different applications.

Construction

Trystar provides reliable power distribution solutions for the construction industry, including custom panels, cable assemblies, renewable power, and portable boxes to keep job sites powered and operational.

Disaster Response Restoration

We provide emergency power solutions that are trusted by businesses, cities, counties, and states to provide consistent, reliable and uninterrupted power in both the preparation and aftermath of natural disasters.

Entertainment / Events

From concerts to festivals, our versatile power solutions will keep every piece of your equipment seamlessly running for the duration of the event.

Related Products

Power Cable

Designed for Real-World Demands Discover how this product is used across markets for different applications.

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close