Skip to content
Menu Close
Home > Products > eLITE Model ELE (5.3kW – 18kW)

eLITE Model ELE (5.3kW - 18kW)

The eLITE Model ELE is a modular, no-break, front access, single phase centralized emergency lighting inverter that provides conditioned and regulated power to normally on and normally off fixtures. The Model ELE is listed to “UL 924 Emergency Lighting Equipment,” “UL 924 Auxiliary Lighting and Power Equipment,” and “UL 1778 Uninterruptible Power Supplies” standards. The Model ELE is also compliant with NFPA 101 and NFPA 111 requirements for testing of emergency lighting inverter systems.

The Model ELE is compatible with LED drivers/fixtures, and is a perfect choice when a larger kW-rated single phase emergency power source is required . . . up to and including 18kW!

Single Phase Sizes: 5.3kW, 7.5kW, 8.5kW, 10kW, 12.5kW, 14.5kW, 16kW, 18kW

previous arrow
next arrow

Applications

  • Schools/Universities/Dormitories
  • Security/Public Address Systems
  • Arenas/Stadiums
  • Subways/Mass Transit
  • Parking Structures/Garages
  • Hospitals/Clinics
  • Shopping Malls
  • Banks/Financial Institutions
  • Airport Terminals
  • Casinos/Resorts
  • Hotels/Motels
  • Apartment Buildings
  • Prisons

Product Specifications

Features and Benefits

  • Automatic self-testing, data logging, and reporting per NFPA 101 – 7.9.3.1.3.
  • Uninterrupted, regulated, continuous sine wave output for use with “normally on” lighting fixtures and exit lamps
  • True no-break system, providing voltage regulation and performance characteristics that extend ballast, LED driver, and lamp life
  • Standby output for use with “Normally Off” lighting fixtures
  • Front access, modular cabinet construction
  • Integral constant voltage transformer isolates and regulates output voltage
  • Delivers highly filtered and spike-free power to emergency lighting fixtures and “Life Safety” devices
  • Overload and short-circuit proof
  • Front access distribution, with lockable drop-down panel door
  • Standard AC and DC input protection
  • Generator compatible
  • NEMA1 enclosure
  • Internal make-before-break bypass switch
  • Optional zone sensing
  • Optional control device override (wall switch, occupancy sensor, dimmer, etc.)
  • Optional CB trip indicator alarm/light
  • Electrically isolated output
  • Advanced monitoring system
  • Optional NetMinder Ethernet/MODBUS adapter for network monitoring

Performance Specs

  • Input Operating Voltage Range: +10%, -15% without battery usage
  • Input Frequency: 60 Hz, ± 2.5 Hz
  • Input Current Harmonic Distortion: Less than 10%
  • Power Factor: Self-correcting to > 0.95
  • Output Sine wave Voltage: Maximum 3% harmonic distortion, any single harmonic
  • Output Voltage Regulation: Typically better than ± 3%
  • Isolation: Galvanic
  • Standard Unit Operating Temperature: 0°C to 40°C
  • Total System MTBF: 100,000 hours
  • Common Mode Noise Rejection: 120 dB
  • Transverse Mode Noise Rejection: 70 dB
  • Efficiency: 90% typical
  • Optional NetMinder Ethernet/MODBUS adapter for network monitoring

Frequently Asked Questions

What are centralized lighting inverters and why use them?

A centralized lighting inverter is an electronic system that converts DC battery power to standard AC voltages to provide back-up for emergency lighting systems during a power outage. Centralized lighting inverters provide a single point source of power for all emergency lighting and exit signs. This source provides for a controlled logical wiring scheme and results in a single point for monthly and annual testing.

Is the eLITE Model ELE NFPA 101 compliant?

A centralized lighting inverter is an electronic system that converts DC battery power to standard AC voltages to provide back-up for emergency lighting systems during a power outage. Centralized lighting inverters provide a single point source of power for all emergency lighting and exit signs. This source provides for a controlled logical wiring scheme and results in a single point for monthly and annual testing.

Does the eLITE Model ELE have a transfer time, and if so, is it important?

The Model ELE does not have a transfer time. Transfer time is the time it takes to recognize and deliver emergency power. An inverter providing zero transfer time ensures that there is no interruption of power to the emergency lighting fixtures. Lighting control systems and alarm circuits may also need a no-break type system because of the circuit power requirements.

Does the eLITE Model ELE extend the life of lighting fixtures?

Yes! The Model ELE ensures clean, regulated, and isolated power to all lighting fixtures, protecting them from adverse electrical conditions that could damage the ballast, LED driver, or lamp. This improves the performance and life of the fixture and prevents premature failure.rn

Is the eLITE Model ELE capable of operating both normally off and normally on lighting fixtures?

Yes! The Model ELE is provided with a standard Normally On output and an optional Normally Off output connection. If the installation has normally on and normally off emergency lighting, the Model ELE’s hardwired output terminals and optional output breakers can distribute power to each type of lighting.

Can the eLITE Model ELE support different types of lighting at different voltages simultaneously?

Yes. In the event that there are two different types of lighting fixtures/LED drivers requiring two different nominal voltages, the Model ELE can supply power to both simultaneously without the need for additional transformers. This capability applies both to normally on and normally off lighting circuits, with separate breakers available for each.

Related Products

eLITE Model ELN (550W -1.5kW)

We Are Here
To Help

Our team is here to support you and solve your power challenges. Connect with our responsive experts today to learn about our customized power solutions and products.

Site Feedback
Close
Close